PTLV76701QWDRBRQ1 ACTIVE
Automotive adjustable- and fixed-output, 1-A, 16-V, positive-voltage low-dropout linear regulator
Quality information
RoHS | — |
---|---|
REACH | — |
Lead finish / Ball material | Call TI |
MSL rating / Peak reflow | Call TI |
Quality, reliability & packaging information Information included:
|
View or download |
More TLV767-Q1 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
VSON (DRB) | 8 |
3,000 | LARGE T&R |
-40 to 150 |
Package | Pins | VSON (DRB) | 8 |
---|---|
Package qty | Carrier: |
3,000 | LARGE T&R |
Operating temperature range (°C) | -40 to 150 |
Features for the TLV767-Q1
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- Junction temperature: –40°C to +150°C, TJ
- Input voltage range: 2.5 V to 16 V (18 V max)
- Output voltage range:
- 0.8 V to 14.6 V (adjustable)
- 1.2 V to 12 V (fixed)
- 1% output accuracy over load and temperature
- Low quiescent current (IQ):
- 50 µA (typ) with no load
- 4 µA (max) when disabled
- High PSRR: 70 dB at 1 kHz, 46 dB at 1 MHz
- Internal soft-start time: 500 µs (typical)
- Fold-back current limiting and thermal protection
- Stable with a 1-µF or larger capacitor
- Package: 8-pin, 3-mm × 3-mm WSON with wettable flanks
- Low thermal resistance (RθJA): 51.9°C/W
All trademarks are the property of their respective owners.
Description for the TLV767-Q1
The TLV767-Q1 is a wide input linear voltage regulator supporting an input voltage range from 2.5 V to 16 V and up to 1 A of load current. The output range is from 0.8 V to 12 V or up to 14.6 V with the adjustable version.
The wide input voltage range makes the device a good choice for operating from transformer secondary windings and regulated rails such as 10 V or 12 V. Additionally, the wide output voltage range allows the device to generate the bias voltage for silicon carbide (SiC) gate drivers and microphones as well as power microcontrollers (MCUs) and processors.
The TLV767-Q1 has a 1% output accuracy that is required for powering digital loads with tight supply requirements.
The internal soft-start circuit reduces inrush current during startup, thus allowing for smaller input capacitance.
Wide bandwidth PSRR performance is greater than 70 dB at 1 kHz and 46 dB at 1 MHz, which helps attenuate the switching frequency of an upstream DC/DC converter and minimizes post regulator filtering. The high ripple rejection from 20 Hz to 20 kHz make the device a good choice for powering audio components.
The TLV767-Q1 is available in a 8-pin, 3-mm × 3-mm VSON (DRB) package with wettable flanks and low thermal resistance.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 1.02 |
100-249 | 0.785 |
250-999 | 0.578 |
1,000+ | 0.413 |