text.skipToContent text.skipToNavigation

PTLV809EA46DBZR

3-pin voltage supervisor (reset IC) with active-low, push-pull reset

Packaging

Package | PIN: SOT-23 (DBZ) | 3
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $0.63
10-24 $0.55
25-99 $0.51
100-249 $0.43
250-499 $0.39
500-749 $0.30
750-999 $0.23
1000+ $0.20

Features

  • Ensured RESET output for VDD = 0.7 V to 6 V
  • Fixed time delay: 40 µs and 200 ms
  • Supply current (IDD): 250 nA (typical), 2 µA (maximum)
  • Output topology:
    • TLV809E: push-pull, active low
    • TLV803E: open-drain, active low
  • Under voltage detect:
    • Accuracy: ±2% (maximum)
    • Nominal voltage monitor: 3 V, 3.3 V, 5 V
    • (VIT–): 2.64 V, 2.93 V, 3.08 V, 4.38 V, 4.63V
  • Package:
    • SOT23-3 (DBZ) (with pin 1 = GND)
    • SOT23-3 (DBZ) (with pin 1 = RESET)
    • SC-70 (DCK)
  • Temperature range:  –40°C to +125°C
  • Pin-to-pin compatible with MAX803/809, APX803/809

All trademarks are the property of their respective owners.

Texas Instruments  PTLV809EA46DBZR

The TLV809 family of supervisory circuits provides circuit initialization and timing supervision, primarily for digital signal processors (DSPs) and processor-based systems.

During power-on, RESET is asserted when the supply voltage (VDD) becomes greater than 1.1 V. Thereafter, the supervisory circuit monitors VDD and keeps RESET active as long as VDD remains below the threshold voltage, VIT. An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time (td(typ) = 200 ms) starts after VDD rises above the threshold voltage, VIT. When the supply voltage drops below the VIT threshold voltage, the output becomes active (low) again. No external components are required. All devices in this family have a fixed sense-threshold voltage (VIT) set by an internal voltage divider.

The TLV803 has an active-low, push-pull RESET output. See the TLV803 for an open-drain RESET output and the TLV810 for a push-pull, active-high RESET output.

This product family is designed for supply voltages of 2.5 V, 3 V, 3.3 V, and 5 V. The circuits are available in a 3-pin SOT-23 package. The TLV809 devices are characterized for operation over a temperature range of –40°C to +85°C.