text.skipToContent text.skipToNavigation

PTLV809EC26DBZR ACTIVE

Low-power 3-pin voltage supervisor (reset IC) with active-low, push-pull reset

Inventory: 500
Limit:  50
Custom reel may be available

Download data sheet for TLV809E
  |   View additional information for TLV809E

Packaging information

Package | Pins SOT-23 (DBZ) | 3
Operating temperature range (℃) Q (-40 to 125)
Package qty | Carrier: 3,000 | LARGE T&R
View more packaging information

Quality information

RoHS -
REACH -
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking -

Features

  • Ensured RESET output for VDD = 0.7 V to 6 V
  • Fixed time delay: 40 µs, 10 ms, 50 ms, 100 ms, 200 ms, 400 ms
  • Supply current (IDD): 250 nA (typical)
    • 1 µA (maximum for VDD = 3.3 V)
  • Output topology:
    • TLV809E: push-pull, active low
    • TLV803E: open-drain, active low
    • TLV810E: push-pull, activehigh
  • Under voltage detection:
    • High accuracy: ±0.5% (typical)
    • Nominal voltage monitor: 3 V, 3.3 V, 5 V
    • (VIT–): 1.7 V, 1.8 V, 1.9 V, 2.4 V, 2.64 V,
      2.93 V, 3.08 V, 4.38 V, 4.63 V
  • Package:
    • SOT23-3 (DBZ) (with pin 1 = GND)
    • SOT23-3 (DBZ) (with pin 1 = RESET)
    • SC-70 (DCK)
  • Temperature range:  –40°C to +125°C
  • Pin-to-pin compatible with MAX803/809/810, APX803/809/810

All trademarks are the property of their respective owners.

Description

The TLV803E, TLV809E, and TLV810E are enhanced alternatives to the TLV803, TLV853,TLV809, LM809, TPS3809 and TLV810. TLV803E, TLV809E and TLV810E offer lower supply current forbattery-powered applications, higher accuracy, wider temperature range, and lower power-on-reset(VPOR) for increased system reliability.

The TLV80xE and TLV81xE family are low IQ (250 nA typical, 1 µAmax), voltage supervisory circuits (reset IC) that monitor VDD voltage level. These devicesinitiate a reset signal whenever supply voltage VDD drops below the factory programmed fallingthreshold voltage, VIT–. The reset output remains low for a fixed reset timedelay tD after the VDD voltage rises above the rising voltage threshold(VIT+) which is equivalent to the falling threshold voltage(VIT-) plus hysteresis (VHYS).

These devices have integrated glitch immunity to ignore fast transients on the VDD pin.The low current consumption and high accuracy (±0.5% typical) makes these voltage supervisors idealfor use in low-power and portable applications. The TLV80xE and TLV81xE devices are specified tohave the defined output logic state for supply voltages down to VPOR = 0.7V. The TLV80xE and TLV81xE devices are available in industry standard 3-pin SOT23 (DBZ) package and3-pin, SC70 (DCK) package.

Qty Price
1-99 $0.51
100-249 $0.34
250-999 $0.27
1,000+ $0.18