text.skipToContent text.skipToNavigation

PTLV841SADL01YBHR ACTIVE

Ultra-low-voltage nanopower supervisor with adjustable release delay in wafer chip-scale package

US ECCN: EAR99 US/Local Export Classification Number

Inventory: 3,000  
Limit:  50

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
DSBGA (YBH) | 4 3,000 | LARGE T&R
-40 to 125
Package | Pins DSBGA (YBH) | 4
Package qty | Carrier: 3,000 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the TLV841

Designed for high performance:

  • Nano quiescent current: 125 nA (Typ)
  • High threshold accuracy: ±0.5% (Typ)
  • Built-in precision hysteresis (VHYS): ±5% (Typ)

Designed for a wide range of applications:

  • Operating voltage range: 0.7 V to 6 V
  • Adjustable threshold voltage: 0.505 V (Typ)
  • Fixed (VIT-) voltage: 0.8 V to 5.4 V in 0.1 V steps
  • Separate SENSE pin (TLV841S)
  • Active-low manual reset (MR) (TLV841M)
  • Push-button monitoring for TLV841 (S/M variants)
  • Reset time delay (tD): Capacitor-based programmable (TLV841C)
    • Min time delay: 40 µs (Typ) without capacitor
  • Reset time delay (tD): Fixed time delay options (TLV841M and TLV841S)
    • 40 µs, 2 ms, 10 ms, 30 ms, 50 ms, 80 ms, 100 ms, 150 ms, 200ms
  • Temperature range: –40°C to +125°C

Multiple output topologies / Package type:

  • TLV841xxDL: open-drain, active-low (RESET)
  • TLV841xxPL: push-pull, active-low (RESET)
  • TLV841xxDH: open-drain, active-high (RESET)
  • TLV841xxPH: push-pull, active-high (RESET)
  • Package: 0.73-mm x 0.73-mm DSBGA

All trademarks are the property of their respective owners.

Description for the TLV841

TLV841 is a nano power, precision voltage supervisor with ±0.5% threshold accuracy in an ultra small DSBGA package. The TLV841 offers three pinout variants (S, M, C) to provide many unique options in the smallest total solution size in its class. Built-in hysteresis along with fixed or programmable (TLV841C) reset delay prevent false reset signals when monitoring a voltage rail or push button signals. On active-low outputs of TLV841S, increasing the voltage threshold hysteresis can be achieved by adding an external resistor between the SENSE and RESET pins. TLV841 with its precision performance, low power consumption, and best in-class features in the smallest compact form factor, offers an ideal solution for wide range battery powered applications such as personal and consumer products.

The separate VDD and SENSE (TLV841S) pins allow for the redundancy sought by high-reliability systems. SENSE is decoupled from VDD and can monitor rail voltages other than VDD or can be used as a push-button input. Optional use of external resistors are supported by the high impedance input of the SENSE pin. TLV841S offers fixed reset delay timing options with no need of an external capacitor. TLV841C allows programmable reset time delay including a minimum delay when the CT pin is left floating. TLV841M offers a separate manual reset (MR) pin to force a reset condition with an external signal or be used as a push button input. TLV841M can be setup for VDD and MR pin monitoring to create a simple two-channel supervisor solution. TLV841 operates over a temperature range of -40°C to +125°C (TA).

Pricing


Qty Price (USD)
1-99 1.037
100-249 0.798
250-999 0.588
1,000+ 0.42