text.skipToContent text.skipToNavigation

PTLV9002QDRQ1

AEC-Q100 2-channel, 1-MHz, RRIO, 1.8-V to 5.5-V operational amplifier for cost-optimized systems

Availability: 2,230

Packaging

Package | PIN: SOIC (D) | 8
Temp: Q (-40 to 125)
Package qty | Carrier: 2,500 | LARGE T&R
Qty Price
1-99 $0.54
100-249 $0.46
250-999 $0.28
1,000+ $0.19

Features

  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C,TA
    • Device HBM ESD classificationlevel 3A
    • Device CDM ESD classification level C6
  • Scalable CMOS amplifier for low-cost applications
  • Rail-to-rail input and output
  • Low input offset voltage: ±0.4 mV
  • Unity-gain bandwidth: 1 MHz
  • Low broadband noise: 27 nV/√Hz
  • Low input bias current: 5 pA
  • Low quiescent current: 60 µA\/Ch
  • Unity-gain stable
  • Internal RFI and EMI filter
  • Operational at supply voltages as low as 1.8 V
  • Easier to stabilize with higher capacitive load due to resistive open-loop output impedance

All trademarks are the property of their respective owners.

Texas Instruments  PTLV9002QDRQ1

The TLV900x-Q1 family includes dual (TLV9002-Q1) and quad-channel (TLV9004-Q1)low-voltage (1.8 V to 5.5 V) operational amplifiers (op amps) with rail-to-rail input and outputswing capabilities. These op amps provide a cost-effective solution for space-constrainedautomotive applications such as infotainment and lighting where low-voltage operation and highcapacitive-load drive are required. The capacitive-load drive of the TLV900x-Q1 family is 500 pF,and the resistive open-loop output impedance makes stabilization easier with much higher capacitiveloads. These op amps are designed specifically for low-voltage operation (1.8 V to 5.5 V) withperformance specifications similar to the TLV600x-Q1 devices.

The robust design of the TLV900x-Q1 family simplifies circuit design. The op amps featureunity-gain stability, an integrated RFI and EMI rejection filter, and no-phase reversal inoverdrive conditions.