text.skipToContent text.skipToNavigation

PTLV9002SIYCKR ACTIVE

2-channel, 1-MHz, RRIO, 1.8-V to 5.5-V operational amplifier

US ECCN: EAR99 US/Local Export Classification Number

Inventory: 5,994  
Limit:  50

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
DSBGA (YCK) | 9 3,000 | LARGE T&R
-40 to 125
Package | Pins DSBGA (YCK) | 9
Package qty | Carrier: 3,000 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the TLV9002

  • Scalable CMOS amplifier for low-cost applications
  • Rail-to-rail input and output
  • Low input offset voltage: ±0.4 mV
  • Unity-gain bandwidth: 1 MHz
  • Low broadband noise: 27 nV/√Hz
  • Low input bias current: 5 pA
  • Low quiescent current: 60 µA/Ch
  • Unity-gain stable
  • Internal RFI and EMI filter
  • Operational at supply voltages as low as 1.8 V
  • Easier to stabilize with higher capacitive load due to resistive open-loop output impedance
  • Extended temperature range: –40°C to 125°C

All trademarks are the property of their respective owners.

Description for the TLV9002

The TLV900x familyincludes single (TLV9001),dual (TLV9002), and quad-channel(TLV9004) low-voltage(1.8 V to 5.5 V)operational amplifiers (op amps) with rail-to-rail input and outputswing capabilities. These op amps provide a cost-effective solution for space-constrainedapplications such as smoke detectors, wearable electronics, and smallappliances where low-voltage operation and high capacitive-load drive are required. Thecapacitive-load drive of the TLV900x family is 500 pF, and the resistive open-loop output impedancemakes stabilization easier with much higher capacitive loads. These op amps are designedspecifically for low-voltage operation (1.8 V to 5.5 V) with performance specifications similar to theTLV600x devices.

The robust design of the TLV900x family simplifies circuit design. The op amps feature unity-gainstability, an integrated RFI and EMI rejection filter, and no-phase reversal in overdriveconditions.

The TLV900x devices include a shutdown mode (TLV9001S, TLV9002Sand TLV9004S) that allow the amplifiers to switch off into standby mode with typical currentconsumption less than 1 µA.

Micro-size packages, such as SOT-553 and WSON, are offered for allchannel variants (single, dual, and quad), along with industry-standard packages such as SOIC, MSOP, SOT-23, and TSSOPpackages.

Pricing


Qty Price (USD)
1-99 0.618
100-249 0.475
250-999 0.35
1,000+ 0.25