PTLV9024QPWRQ1 ACTIVE
Automotive, 5.5-V, low-voltage, high-performance, quad open-drain comparator with 120-ns delay
Quality information
RoHS | — |
---|---|
REACH | — |
Lead finish / Ball material | Call TI |
MSL rating / Peak reflow | Call TI |
Quality, reliability & packaging information Information included:
|
View or download |
More TLV9024-Q1 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
TSSOP (PW) | 14 |
2,000 | LARGE T&R |
-40 to 125 |
Package | Pins | TSSOP (PW) | 14 |
---|---|
Package qty | Carrier: |
2,000 | LARGE T&R |
Operating temperature range (°C) | -40 to 125 |
Features for the TLV9024-Q1
- Qualified for automotive applications
- AEC-Q100 qualified with the following results:
- Device temperature grade 1: –40°C to 125°C ambient operating temperature range
- Device HBM ESD classification level 2
- Device CDM ESD classification level C6
- 1.65 V to 5.5 V supply range
- Power-On Reset (POR) for known start-up
- Precision input offset voltage 300 µV
- 100ns Typ propagation delay
- Low quiescent current 16 µA per channel
- Rail-to-Rail input voltage range exceeds the rails
- Open-drain output option (TLV902x-Q1)
- Push-pull output option (TLV903x-Q1)
- 2 kV ESD Protection
All trademarks are the property of their respective owners.
Description for the TLV9024-Q1
The TLV902x-Q1 and TLV903x-Q1 are a family of Automotive grade dual and quad channel comparators. The family offers low input offset voltage, integrated Power-On Reset (POR) circuitry, and fault-tolerant inputs with an excellent speed-to-power combination with a propagation delay of 100 ns. Operating voltage range of 1.65 V to 5.5 V with a quiescent supply current of 18µA per channel.
This device family also includes a Power On Reset (POR) feature that ensures the output is in a known state until the minimum supply voltage has been reached and a small time period passed before the output starts responding to the inputs. This prevents output transients during system power-up and power-down.
These comparators also feature no output phase inversion with fault-tolerant inputs that can go up to 6V without damage. This makes this family of comparators well suited for precision voltage monitoring in harsh, noisy environments.
The TLV902x-Q1 comparators have an open-drain output stage that can be pulled below or beyond the supply voltage, making it appropriate for low voltage logic and level translators.
The TLV903x-Q1 comparators have a push-pull output stage capable of sinking and sourcing milliamps of current when controlling an LED or driving a capacitive load such as a MOSFET gate.
The TLV902x-Q1 and TLV903x-Q1 are specified for the Automotive temperature range of -40°C to +125°C and are available in a standard leaded and leadless packages.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 1.136 |
100-249 | 0.874 |
250-999 | 0.644 |
1,000+ | 0.46 |