text.skipToContent text.skipToNavigation

PTLV9032QDRQ1 ACTIVE

Automotive, 1.65-V to 5.5-V, precision dual push pull comparator

Inventory: 990
Limit:  50

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
SOIC (D) | 8 2,500 | LARGE T&R
-40 to 125
Package | Pins SOIC (D) | 8
Package qty | Carrier 2,500 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the TLV9032-Q1

  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Devicetemperature grade 1: –40°C to 125°C ambient operating temperature range
    • DeviceHBM ESD classification level 2
    • Device CDM ESD classification levelC6
  • 1.65 V to 5.5 V supply range
  • Power-On Reset (POR) for known start-up
  • Precision input offset voltage 300 µV
  • 120ns Typ propagation delay
  • Low quiescent current 15 µA per channel
  • Rail-to-Rail input voltage range exceeds the rails
  • Open-drain output option (TLV902x-Q1)
  • Push-pull output option (TLV903x-Q1)
  • 2 kV ESD Protection

All trademarks are the property of their respective owners.

Description for the TLV9032-Q1

The TLV902x-Q1 and TLV903x-Q1are a family of Automotive grade Dual and Quad channel comparators.The family offers low input offset voltage, integrated Power-ON reset (POR) circuitry, andfault-tolerant inputs with an excellent speed-to-power combination with a propagation delay of 100ns. Operating voltage range of 1.65 V to 5.5 V with a quiescent supply current of 15µA perchannel.

This device family also includes a Power On Reset (POR) feature that ensures the outputis in a known state until the minimum supply voltage has been reached and a small time periodpassed before the output starts responding to the inputs. This prevents output transients duringsystem power-up and power-down. These comparators also feature no output phase inversion withinputs that can go up to 6V without damage. This makes this family of comparators well suited forprecision voltage monitoring in harsh, noisy environments.

The TLV902x-Q1 comparators have an open-drain output stagethat can be pulled below or beyond the supply voltage, making it appropriate for low voltage logicand level translators.

The TLV903x-Q1 comparators have a push-pull output stagecapable of sinking and sourcing milliamps of current when controlling an LED or driving acapacitive load such as a MOSFET gate.

The TLV902x-Q1 and TLV903x-Q1are specified for the Automotive temperature range of -40°C to +125°C and are available in astandard leaded and leadless packages.

Pricing


Qty Price (USD)
1-99 0.874
100-249 0.673
250-999 0.495
1,000+ 0.354