text.skipToContent text.skipToNavigation

PTLV9062QDRQ1

AEC-Q100, 2-channel, 10-MHz, low-noise, RRIO, CMOS operational amplifier for cost-optimized systems

Availability: 1,420

Packaging

Package | PIN: SOIC (D) | 8
Temp: Q (-40 to 125)
Package qty | Carrier: 2,500 | LARGE T&R
Qty Price
1-99 $0.72
100-249 $0.62
250-999 $0.41
1,000+ $0.29

Features

  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C,TA
    • Device HBM ESD classificationlevel 3A
    • Device CDM ESD classification level C6
  • Rail-to-rail input and output
  • Low input offset voltage: ±0.3 mV
  • Unity-gain bandwidth: 10 MHz
  • Low broadband noise: 10 nV/√Hz
  • Low input bias current: 0.5 pA
  • Low quiescent current: 538 µA
  • Unity-gain stable
  • Internal RFI and EMI filter
  • Wide supply range: 1.8 V to 5.5 V
  • Easier to stabilize with higher capacitive load due to resistive open-loop output impedance

All trademarks are the property of their respective owners.

Texas Instruments  PTLV9062QDRQ1

The TLV9062-Q1 (dual), and TLV9064-Q1 (quad) are dual-, and quad- low-voltage (1.8 V to5.5 V) operational amplifiers (op amps) with rail-to-rail input- and output-swing capabilities.These devices are cost-effective solutions for automotive applications where low-voltage operation,a small footprint, and high capacitive load drive are required. Although the capacitive load driveof the TLV906x-Q1 is 100 pF, the resistive open-loop output impedance makes stabilizing with highercapacitive loads simpler. These op amps are designed specifically for low-voltage operation (1.8 Vto 5.5 V) with performance specifications similar to the OPAx316 and TLVx316 devices, and identicalto their non-automotive qualified TLV906x counterparts.

The TLV906x-Q1 family of devices serve as general-purpose automotive amplifiers, for usein low-voltage systems requiring low noise and/or wide bandwidth.

The TLV906x-Q1 family helps simplify system design, because the family is unity-gainstable, integrates the RFI and EMI rejection filter, and provides no phase reversal in overdrivecondition.

These devices are available in both dual (TLV9062-Q1), and quad (TLV9064-Q1) versions.Both versions are available in industry standard SOIC, TSSOP packages, with the dual channel alsoavailable as a VSSOP.