text.skipToContent text.skipToNavigation

PTLV9101IDBVR

Single 1MHz, 16-V rail-to-rail input/output, low-offset voltage, low-power op amp

Availability: 8

Packaging

Package | PIN: SOT-23 (DBV) | 5
Temp: Q (-40 to 125)
Package qty | Carrier: 3,000 | LARGE T&R
Qty Price
1-99 $0.57
100-249 $0.49
250-999 $0.30
1,000+ $0.20

Features

  • Rail-to-rail input and output
  • Wide bandwidth: 1.1-MHz GBW
  • Low quiescent current: 120 µA per amplifier
  • Low offset voltage: ±300 µV
  • Low offset voltage drift: ±0.6 µV/°C
  • Low noise: 28 nV/√Hz at 10 kHz
  • High common-mode rejection: 110 dB
  • Low bias current: ±10 pA
  • High slew rate: 4.5 V/µs
  • Wide supply: ±1.35 V to ±8 V, 2.7 V to 16 V
  • Robust EMIRR performance: 77 dB at 1.8 GHz

All trademarks are the property of their respective owners.

Texas Instruments  PTLV9101IDBVR

The TLV910x family (TLV9101, TLV9102, and TLV9104) is a family of 16-V general purposeoperational amplifiers.

These devices offer excellent DC precision and AC performance, including rail-to-railinput/output, low offset (±300 µV, typ), low offset drift (±0.5 µV/°C, typ), and 1.1-MHzbandwidth.

Wide differential and common-mode input-voltage range, high output current (±80 mA), highslew rate (4.5 V/µs), low power operation (120 µA, typ) and shutdown functionality make the TLV910xa robust, low-power, high-performance operational amplifier for industrial applications.

The TLV910x family of op amps is available in micro-size packages, as well as standard packages, and is specified from–40°C to 125°C.