text.skipToContent text.skipToNavigation

PTLV9152IPWR

Dual 4.5MHz, 16-V rail-to-rail input/output, low-offset voltage, low-noise op amp

Availability: 1,840

Packaging

Package | PIN: TSSOP (PW) | 8
Temp: Q (-40 to 125)
Package qty | Carrier: 2,000 | LARGE T&R
Qty Price
1-99 $0.87
100-249 $0.74
250-999 $0.49
1,000+ $0.35

Features

  • Low offset voltage: ±125 µV
  • Low offset voltage drift: ±0.3 µV/°C
  • Low noise: 10.5 nV/√Hz at 1 kHz
  • High common-mode rejection: 120 dB
  • Low bias current: ±10 pA
  • Rail-to-rail input and output
  • Wide bandwidth: 4.5-MHz GBW
  • High slew rate: 20 V/µs
  • Low quiescent current: 560 µA per amplifier
  • Wide supply: ±1.35 V to ±8 V, 2.7 V to 16 V
  • Robust EMIRR performance: EMI/RFI filters on input pins
  • Differential and common-mode input voltage range to supply rail
  • Industry standard packages:
    • Single in SOT-23-5,SC70-5, and SOT553
    • Dual in SOIC-8, SOT-23-8, TSSOP-8, VSSOP-8, WSON-8, andX2QFN-10
    • Quad in SOIC-14, TSSOP-14, WQFN-14, andWQFN-16

All trademarks are the property of their respective owners.

Texas Instruments  PTLV9152IPWR

The TLV915x family (TLV9151, TLV9152, and TLV9154) is a family of 16-V, general purposeoperational amplifiers. These devices offer exceptional DC precision and AC performance, includingrail-to-rail output, low offset (±125 µV, typ), low offset drift (±0.3 µV/°C, typ), and 4.5-MHzbandwidth.

Convenient features such as wide differential input-voltage range, high output current(±75 mA), high slew rate (20 V/µs), and low noise (10.5 nV/√Hz) make theTLV915x a robust, low-noise operational amplifier for industrial applications.

The TLV915x family of op amps is available in standard packages and is specified from–40°C to 125°C.