text.skipToContent text.skipToNavigation

PTLV9152QDGKRQ1 ACTIVE

AEC-Q100, 2-channel, 16-V, 4.5-MHz, RRIO, CMOS operational amplifier for cost-optimized systems

US ECCN: EAR99 US/Local Export Classification Number

Inventory: 2,459  
Limit:  100

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
VSSOP (DGK) | 8 2,500 | LARGE T&R
-40 to 125
Package | Pins VSSOP (DGK) | 8
Package qty | Carrier: 2,500 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the TLV9152-Q1

  • AEC-Q100 qualified for automotive applications
    • Temperature grade 1: –40°C to +125°C,TA
    • Device HBM ESD classificationlevel 3A
    • Device CDM ESD classification level C6
  • Low offset voltage: ±125 µV
  • Low offset voltage drift: ±0.3 µV/°C
  • Low noise: 10.8 nV/√Hz at 1 kHz
  • High common-mode rejection: 120 dB
  • Low bias current: ±10 pA
  • Rail-to-rail input and output
  • Wide bandwidth: 4.5-MHz GBW
  • High slew rate: 20 V/µs
  • Low quiescent current: 560 µA per amplifier
  • Wide supply: ±1.35 V to ±8 V, 2.7 V to 16 V
  • Robust EMIRR performance: EMI/RFI filters on input pins
  • Differential and common-mode input voltage range to supply rail

All trademarks are the property of their respective owners.

Description for the TLV9152-Q1

The TLV915x-Q1 family (TLV9151-Q1, TLV9152-Q1, and TLV9154-Q1) is a family of 16-V,general purpose automotive operational amplifiers. These devices offer exceptional DC precision andAC performance, including rail-to-rail output, low offset (±125 µV, typ), low offset drift (±0.3µV/°C, typ), and 4.5-MHz bandwidth.

Convenient features such as wide differential input-voltage range, high output current(±75 mA), high slew rate (20 V/µs), and low noise (10.5 nV/√Hz) make theTLV915x-Q1 a robust, low-noise operational amplifier for automotive applications.

The TLV915x-Q1 family of op amps is available in standard packages and is specified from–40°C to 125°C.

Pricing


Qty Price (USD)
1-99 1.047
100-249 0.806
250-999 0.593
1,000+ 0.424