Added to Your Shopping Cart

PTLV9154QPWRQ1 ACTIVE
Automotive 16-V, quad 4.5-MHz, rail-to-rail in/output, low offset voltage, low-noise op amp
Quality information
RoHS | — |
---|---|
REACH | — |
Lead finish / Ball material | Call TI |
MSL rating / Peak reflow | Call TI |
Quality, reliability & packaging information Information included:
|
View or download |
More TLV9154-Q1 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
TSSOP (PW) | 14 |
2,000 | LARGE T&R |
-40 to 125 |
Package | Pins | TSSOP (PW) | 14 |
---|---|
Package qty | Carrier: |
2,000 | LARGE T&R |
Operating temperature range (°C) | -40 to 125 |
Features for the TLV9154-Q1
Description for the TLV9154-Q1
Pricing
Qty | Price (USD) |
---|---|
1-99 | 1.389 |
100-249 | 1.147 |
250-999 | 0.824 |
1,000+ | 0.62 |