text.skipToContent text.skipToNavigation

PTLV9304IDR

Quad 1MHz, 40-V, RRO, MUX-friendly operational amplifier for cost-sensitive systems

Availability: 2,128

Packaging

Package | PIN: SOIC (D) | 14
Temp: Q (-40 to 125)
Package qty | Carrier: 2,500 | LARGE T&R
Qty Price
1-99 $0.98
100-249 $0.84
250-999 $0.55
1,000+ $0.40

Features

  • Low offset voltage: ±0.5 mV
  • Low offset voltage drift: ±2 µV/°C
  • Low noise: 33 nV/√Hz at 1 kHz
  • High common-mode rejection: 110 dB
  • Low bias current: ±10 pA
  • Rail-to-rail output
  • Wide bandwidth: 1-MHz GBW
  • High slew rate: 3 V/µs
  • Low quiescent current: 150 µA per amplifier
  • Wide supply: ±2.25 V to ±20 V, 4.5 V to 40 V
  • Robust EMI performance: 72 dB at 1 GHz
  • MUX-friendly/comparator inputs:
    • Differential and common-mode input voltage range tosupply rail
  • Industry-standard packages:
    • Single in SOT-23-5 and SC70
    • Dual in SOIC-8, TSSOP-8, and VSSOP-8
    • Quad in SOIC-14 andTSSOP-14

All trademarks are the property of their respective owners.

Texas Instruments  PTLV9304IDR

The TLV930x family (TLV9301, TLV9302, and TLV9304) is a family of 40-V, cost-optimizedoperational amplifiers. These devices offer strong general-purpose DC and AC specifications,including rail-to-rail output, low offset (±0.5 mV, typ), low offset drift (±2 µV/°C, typ), and1-MHz bandwidth.

Convenient features such as wide differential input-voltage range, high output current(±60 mA), and high slew rate (3 V/µs) make the TLV930x a robust operational amplifier forhigh-voltage, cost-sensitive applications.

The TLV930x family of op amps is available in standard packages and is specified from–40°C to 125°C.