text.skipToContent text.skipToNavigation

PTLV9352IDR

40-V, dual 3.5MHz, RRO, MUX-friendly operational amplifier for cost-sensitive systems

Availability: 2,197

Packaging

Package | PIN: SOIC (D) | 8
Temp: Q (-40 to 125)
Package qty | Carrier: 2,500 | LARGE T&R
Qty Price
1-99 $0.81
100-249 $0.69
250-999 $0.46
1,000+ $0.33

Features

  • Low offset voltage: ±350 µV
  • Low offset voltage drift: ±1.5 µV/°C
  • Low noise: 15 nV/√Hz at 1 kHz
  • High common-mode rejection: 110 dB
  • Low bias current: ±10 pA
  • Rail-to-rail output
  • MUX-friendly/comparator inputs
    • Amplifier operates withdifferential inputs up to supply rail
    • Amplifier can be usedin open-loop or as comparator
  • Wide bandwidth: 3.5-MHz GBW
  • High slew rate: 20 V/µs
  • Low quiescent current: 600 µA per amplifier
  • Wide supply: ±2.25 V to ±20 V, 4.5 V to 40 V
  • Robust EMIRR performance: EMI/RFI filters on input pins
  • Differential and common-mode input voltage range to supply rail

All trademarks are the property of their respective owners.

Texas Instruments  PTLV9352IDR

The TLV935x family (TLV9351, TLV9352, and TLV9354) is a family of 40-V cost-optimizedoperational amplifiers.

These devices offer strong DC and AC specifications, including rail-to-rail output, lowoffset (±350 µV, typ), low offset drift (±1.5 µV/°C, typ), and 3.5-MHz bandwidth.

Unique features such as differential input-voltage range to the supply rail, high outputcurrent (±60 mA), and high slew rate (20 V/µs) make the TLV935x a robust operational amplifier forhigh-voltage, cost-sensitive applications.

The TLV935x family of op amps is available in standard packages and is specified from–40°C to 125°C.