PTLV9354QPWRQ1 ACTIVE
Automotive 3.5-MHz, 40-V, RRO, MUX-friendly op amp
Quality information
RoHS | — |
---|---|
REACH | — |
Lead finish / Ball material | Call TI |
MSL rating / Peak reflow | Call TI |
Quality, reliability & packaging information Information included:
|
View or download |
More TLV9354-Q1 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
TSSOP (PW) | 14 |
2,000 | LARGE T&R |
-40 to 125 |
Package | Pins | TSSOP (PW) | 14 |
---|---|
Package qty | Carrier: |
2,000 | LARGE T&R |
Operating temperature range (°C) | -40 to 125 |
Features for the TLV9354-Q1
- Low offset voltage: ±350 µV
- Low offset voltage drift: ±1.5 µV/°C
- Low noise: 15 nV/√Hz at 1 kHz
- High common-mode rejection: 110 dB
- Low bias current: ±10 pA
- Rail-to-rail output
- MUX-friendly/comparator inputs
- Amplifier operates with differential inputs up to supply rail
- Amplifier can be used in open-loop or as comparator
- Wide bandwidth: 3.5-MHz GBW
- High slew rate: 20 V/µs
- Low quiescent current: 600 µA per amplifier
- Wide supply: ±2.25 V to ±20 V, 4.5 V to 40 V
- Robust EMIRR performance: EMI/RFI filters on input pins
- Differential and common-mode input voltage range to supply rail
All trademarks are the property of their respective owners.
Description for the TLV9354-Q1
The TLV935x-Q1 family (TLV9351-Q1, TLV9352-Q1, and TLV9354-Q1) is a family of 40-V cost-optimized automotive operational amplifiers.
These devices offer strong DC and AC specifications, including rail-to-rail output, low offset (±350 µV, typ), low offset drift (±1.5 µV/°C, typ), and 3.5-MHz bandwidth.
Unique features such as differential input-voltage range to the supply rail, high output current (±60 mA), and high slew rate (20 V/µs) make the TLV935x-Q1 a robust operational amplifier for high-voltage, cost-sensitive applications.
The TLV935x-Q1 family of op amps is available in standard packages and is specified from –40°C to 125°C.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 1.389 |
100-249 | 1.147 |
250-999 | 0.824 |
1,000+ | 0.62 |