text.skipToContent text.skipToNavigation

PTMAG5170A1EDGKQ1 ACTIVE

Automotive, 3D high-precision linear Hall effect sensor with SPI bus interface

Inventory: 210
Limit:  5

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
VSSOP (DGK) | 8 80 | TUBE
-40 to 150
Package | Pins VSSOP (DGK) | 8
Package qty | Carrier 80 | TUBE
Operating temperature range (°C) -40 to 150
View TI packaging information

Features for the TMAG5170-Q1

  • AEC-Q100 Qualified With the Following Result:
    • Temperature Grade 0: –40 °C to 150 °C
  • High Precision with <±2% Sensitivity Error
  • Integrated Temperature Compensation for Multiple Magnet Types
  • Individually Selectable Linear Magnetic Sensitivity Range at X, Y, or Z Axis:
    • TMAG5170A1-Q1: ±25, ±50, ±100mT
    • TMAG5170A2-Q1: ±133, ±200, ±300mT
  • 10-MHz Serial Peripheral Interface (SPI)
  • Maximum 40-Ksps Conversion Rate per Axis
  • 2.3-V to 5.5-V Primary Supply Range
  • Designed for Functional Safety Applications According to ISO 26262
  • Integrated Angle CORDIC calculation with Gain and Offset Adjustment

All trademarks are the property of their respective owners.

Description for the TMAG5170-Q1

The TMAG5170-Q1 is a 3-axis linear Hall effect sensor designed forautomotive and industrial applications. This device integrates 3 independent Hall sensors in X, Y,and Z axes. A precision analog signal-chain along with integrated 12-bit ADC digitizes the measuredanalog magnetic field values. The SPI interface can be used by an external micro-controller toconfigure the device, start a conversion, or to read back the device register data. On-chipintegrated temperature sensor data is available for multiple system functions such as safety checkand temperature compensation for a given magnetic field measurement.

The TMAG5170-Q1 can be configured through the SPI to enable any numberof magnetic axes and temperature measurements for a particular application. DedicatedALERT pin enables low-power system operation, and can be used by amicro-controller to trigger a new conversion.

The device is offered in two different orderables for separate magnetic field ranges.Each orderable part can be configured further to select one of three magnetic field ranges thatsuits the magnet strength and component placements during system calibration. The high level ofintegration provides flexibility and cost effectiveness in a wide array of sensing systemimplementations.

The device performs consistently across a wide ambient temperature range of –40 °C to+150 °C.

Pricing


Qty Price (USD)
1-99 2.426
100-249 2.126
250-999 1.49
1,000+ 1.201