text.skipToContent text.skipToNavigation

PTMP235QDCKRQ1

LOW-POWER HIGH-ACCURACY ANALOG OUT TS

Packaging

Package | PIN: SOT-SC70 (DCK) | 5
Temp:
Carrier: Cut Tape
Qty Price
1-9 $0.56
10-24 $0.49
25-99 $0.45
100-249 $0.38
250-499 $0.35
500-749 $0.27
750-999 $0.20
1000+ $0.18

Features

  • AEC-Q100 qualified for automotive applications
    • TMP235-Q1 grade 0: –40°C to +150°C
    • TMP236-Q1 grade 1: –40°C to +125°C
  • Tight accuracy across a wide temperature range:
    • ±2.5°C (maximum): –40°C to +150°C (TMP235-Q1)
    • ±2.5°C (maximum): –10°C to +125°C (TMP236-Q1)
  • Positive slope sensor gain, offset (typical):
    • 10 mV/°C, 500 mV at 0°C (TMP235-Q1)
    • 19.5 mV/°C, 400 mV at 0°C (TMP236-Q1)
  • Wide operating supply voltage range:
    • 2.3 V to 5.5 V (TMP235-Q1)
    • 3.1 V to 5.5 V (TMP236-Q1)
  • Short-circuit protected output
  • Low power: 9 µA (typical)
  • Strong output for driving loads up to 1000 pF
  • Available package options:
    • 5-pin SC70 (DCK) surface mount
    • 3-pin SOT-23 (DBZ) surfacemount
    • Footprint compatible withindustry-standard LMT8x-Q1 and LM20 temperature sensors
  • Cost-effective alternative to thermistors

All trademarks are the property of their respective owners.

Texas Instruments  PTMP235QDCKRQ1