text.skipToContent text.skipToNavigation

PTMP390QDRLTQ1

Automotive grade, ultra-small, dual-channel, 0.5-μA, resistor-programmable temperature switch

Availability: 7,035

Packaging

Package | PIN: SOT-5X3 (DRL) | 6
Temp: S (-55 to 130)
Package qty | Carrier: 250 | SMALL T&R
Qty Price
1-99 $0.78
100-249 $0.67
250-999 $0.44
1,000+ $0.32

Features

  • AEC-Q100 qualified with the following results:
    • Temperature grade 1: −40°C to +125°C operating temperature range
  • Resistor programmable temperature trip points and hysteresis options
    • Resistor tolerances contribute zero error
    • Hysteresis options: 5°C, and 10°C
  • Separate outputs for overtemperature or undertemperature detection
    • Channel A (overtemperature): +30 to +124°C,2°C steps
    • Channel B(undertemperature): –50 to +25°C, 5°C steps
  • Accuracy without calibration
    • ±1.5°C (maximum) from 0°C to +70°C
    • ±3.0°C (maximum) from −40°C to+125°C
  • Ultra-low power consumption: 0.5 µA typical at 25°C
  • Supply voltage: 1.62 to 5.5 V
  • Open-drain outputs
  • Trip test function enables in-system testing
  • Available in an SOT-563 (1.60-mm × 1.20-mm),
    6-pin package

All trademarks are the property of their respective owners.

Texas Instruments  PTMP390QDRLTQ1

The TMP390-Q1 device is part of a family of ultra-low power, dual channel,resistor programmable temperature switches that enable protection and detection of system thermalevents from –40°C to 125°C. The TMP390-Q1 offers independent overtemperature(hot) and undertemperature (cold) detection. The trip temperatures(TTRIP) and thermal hysteresis (THYST) options areprogrammed by two E96-series resistors (1% tolerance) on the SETA and SETB pins. Each resistor canrange from 1.05 KΩ to 909 KΩ, representing one of 48 unique values.

The values of the resistor to ground on SETA input sets the TTRIPthreshold of Channel A. The value of the resistor to ground on SETB input sets theTTRIP threshold of Channel B, as well as the THYSToptions of 5°C, or 10°C for both channels, to prevent undesired digital output switching. Resistorsaccuracy has no impact to TTRIP accuracy.

To enable customer board-level manufacturing, the TMP390-Q1 supports a trip test function where the digital outputs areactivated by exercising the SETA or SETB pin.