text.skipToContent text.skipToNavigation

PTMP6131ELPGMQ1

Automotive grade, silicon-based linear thermistor with a positive temperature coefficient (PTC)

Packaging

Package | PIN: TO-92 (LPG) | 2
Temp: S (-40 to 150)
Carrier: AMMO
Qty Price
1-9 $0.56
10-24 $0.49
25-99 $0.45
100-249 $0.38
250-499 $0.35
500-749 $0.27
750-999 $0.20
1000+ $0.18

Features

  • AEC-Q100 qualified for automotive applications
  • Temperature options:
    • TMP61QDEC temperature grade 1: –40°C to +125°C,TA
    • TMP61QLPG temperature grade 0: –40°C to +150°C,TA
  • Silicon-based thermistor with a
    Positive Temperature Coefficient (PTC)
  • Linear resistance change with temperature
    • Simplifies resistance-to-temperatureconversion
    • Decrease accuracy spread compared to non-linearNegative Temperature Coefficient (NTC) thermistor-based circuits across a wide temperaturerange
  • 10-kΩ nominal resistance at 25°C (R25)
    • ±1% maximum (0°C to 70°C)
  • Consistent sensitivity across temperature
    • 6400 ppm/°C TCR (25°C)
    • 0.2% typical TCRtolerance across temperature (–40°C to 125°C)
  • Fast thermal response time:
    • 0.6 second for DEC package
  • Long lifetime and robust performance
    • Ultra low power consumption compared to traditional NTCs that lowererrors due to self heating
    • Built-in fail-safe in case of short-circuitfailures
    • <1% maximum drift after high temperature and high humidity stresstests
  • Available package options:
    • X1SON (DEC/0402footprint)
    • TO-92S (LPG) (contact representative foravailability)

All trademarks are the property of their respective owners.

Texas Instruments  PTMP6131ELPGMQ1

The TMP61-Q1 series of small silicon linear thermistors aredesigned for temperature measurement, protection, compensation, and control systems. Compared totraditional NTC thermistors, the TMP61-Q1 device offers enhancedlinearity and consistent sensitivity across the full temperature range. The TMP61-Q1 offers robust performance due to device immunity to environmentalvariation and built-in fail-safe behaviors at high temperatures. This device is currently availablein a 2-pin, surface-mount, 0402 footprint-compatible X1SON package.