text.skipToContent text.skipToNavigation

PTMP6131LPGM

Silicon-based linear thermistor with a positive temperature coefficient (PTC)

Packaging

Package | PIN: TO-92 (LPG) | 2
Temp: S (-65 to 150)
Carrier: AMMO
Qty Price
1-9 $0.47
10-24 $0.42
25-99 $0.38
100-249 $0.32
250-499 $0.29
500-749 $0.23
750-999 $0.17
1000+ $0.15

Features

  • Silicon-based thermistor with a
    Positive Temperature Coefficient (PTC)
  • Linear resistance change with temperature
    • Simplifies resistance-to-temperatureconversion
    • Decrease accuracy spread compared to non-linearNegative Temperature Coefficient (NTC) thermistor-based circuits across a wide temperaturerange
  • 10-kΩ nominal resistance at 25°C (R25)
    • ±1% maximum (0°C to 70°C)
  • Consistent sensitivity across temperature
    • 6400 ppm/°C TCR (25°C)
    • 0.2% typical TCRtolerance across temperature (–40°C to 125°C)
  • Wide operating temperature:
    • –65°C to +150°C
  • Fast thermal response time:
    • 0.6 second for DEC package
  • Long lifetime and robust performance
    • Ultra low power consumption compared to traditional NTCs that lowererrors due to self heating
    • Built-in fail-safe in case of short-circuitfailures
    • <1% maximum drift after high temperature and high humidity stresstests
  • Available package options:
    • X1SON (DEC/0402footprint)
    • TO-92S (LPG)

All trademarks are the property of their respective owners.

Texas Instruments  PTMP6131LPGM

The TMP61 series of small silicon linear thermistors aredesigned for temperature measurement, protection, compensation, and control systems. Compared totraditional NTC thermistors, the TMP61 device offers enhancedlinearity and consistent sensitivity across the full temperature range. The TMP61 offers robust performance due to device immunity to environmentalvariation and built-in fail-safe behaviors at high temperatures. This device is currently availablein a 2-pin, surface-mount, 0402 footprint-compatible X1SON package and a 2-pin, through-hole,mini-sized transistor-outline TO-92S package.