PTMUX4157NDCKR ACTIVE
2-Ω low RON, -12-V, 2:1 (SPDT) general purpose switch with no overshoot when switching inputs
Quality information
RoHS | — |
---|---|
REACH | — |
Lead finish / Ball material | Call TI |
MSL rating / Peak reflow | Call TI |
Quality, reliability & packaging information Information included:
|
View or download |
More TMUX4157N information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
SOT-SC70 (DCK) | 6 |
3,000 | LARGE T&R |
-55 to 125 |
Package | Pins | SOT-SC70 (DCK) | 6 |
---|---|
Package qty | Carrier: |
3,000 | LARGE T&R |
Operating temperature range (°C) | -55 to 125 |
Features for the TMUX4157N
- Negative voltage support: -4V to -12V
- Rail-to-rail Operation
- Bidirectional Signal Path
- 1.8 V Logic Compatible
- Fail-safe Logic
- Low On-resistance: 2 Ω
- -55°C to +125°C Operating Temperature
- Break-before-make Switching
- ESD Protection HBM: 2000 V
All trademarks are the property of their respective owners.
Description for the TMUX4157N
The TMUX4157N is a general purpose 2:1, single-pole double-throw (SPDT), switch that supports a negative supply rail only. The supply voltage can range from -4 V to -12V and the device supports bidirectional analog and digital signals on the source (Sx) and drain (D) pins ranging from GND to VSS. The state of the select pin (SEL) controls which of the two sources pins are connected to the drain pin.
While TMUX4157N supports negative voltages on the supply pin and signal path, the logic input pin is controlled with a positive voltage to allow interfacing with typical control logic circuitry such as a GPIO signal. The logic input pin has 1.8 V logic compatible thresholds and can operate as high as 5.5 for added system flexibility. Fail-Safe Logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.
SPACER
SPACER
Pricing
Qty | Price (USD) |
---|---|
1-99 | 0.914 |
100-249 | 0.703 |
250-999 | 0.518 |
1,000+ | 0.37 |