text.skipToContent text.skipToNavigation

PTMUX6208PWR ACTIVE

36-V, low-RON, 8:1 precision multiplexer with 1.8-V logic

Inventory: 436  
 

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
TSSOP (PW) | 16 2,000 | LARGE T&R
-40 to 125
Package | Pins TSSOP (PW) | 16
Package qty | Carrier: 2,000 | LARGE T&R
Operating temperature range (℃) -40 to 125
View TI packaging information

Features for the TMUX6208

  • Single Supply Range: 4.5 V to 36 V
  • Dual Supply Range: ±4.5 V to ±18 V
  • Low On-Resistance: 4 Ω
  • Latch-Up Immune
  • –40°C to +125°C Operating Temperature
  • 1.8 V Logic Compatible Inputs
  • Fail-Safe Logic
  • Rail-to-Rail Operation
  • Bidirectional Signal Path
  • Break-Before-Make Switching

All trademarks are the property of their respective owners.

Description for the TMUX6208

The TMUX6208 is a precision 8:1, single channel multiplexer featuring low on resistance and charge injection. The TMUX6208 takes one of the eight inputs and connects it to the common output determined by the state of the enable and address pins. The device supports single supply (4.5 V to 36 V), dual supply (±4.5 V to ±18 V), or asymmetric supply (such as VDD =12 V, VSS = –5 V). The TMUX6208 supports bidirectional analog and digital signals onthe source (Sx) and drain (D) pins ranging from VSS to VDD.

All logic control inputs support logic high levels from 1.8 V to VDD, ensuring both TTL and CMOS logic compatibility when operating in the valid supply voltage range. Section 8.3.4 circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.

The TMUX6208 is part of the precision switches and multiplexers family of devices. These devices have very low on and off leakage currents and low charge injection, allowing them to be used in high precision measurement applications.

Pricing


Qty Price (USD)
1-99 4.343
100-249 3.806
250-999 2.668
1,000+ 2.15