text.skipToContent text.skipToNavigation

PTMUX6212PWR ACTIVE

36-V Low Ron, 1:1, 4 channel, multiplexer with 1.8V logic control

Inventory: 820  
 

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
TSSOP (PW) | 16 2,000 | LARGE T&R
-40 to 125
Package | Pins TSSOP (PW) | 16
Package qty | Carrier: 2,000 | LARGE T&R
Operating temperature range (℃) -40 to 125
View TI packaging information

Features for the TMUX6212

  • Dual Supply Range: ±4.5 V to ±18 V
  • Single Supply Range: 4.5 V to 36 V
  • Low On-Resistance: 2 Ω
  • –40°C to +125°C Operating Temperature
  • Logic Levels: L8 V to VDD
  • Fail-Safe Logic
  • Rail-to-Rail Operation
  • Bidirectional Operation
  • Break-Before-Make Switching
  • ESD Protection HBM: 2000 V

All trademarks are the property of their respective owners.

Description for the TMUX6212

The TMUX6211, TMUX6212, and TMUX6213 are complementary metal-oxide semiconductor (CMOS) switches with four independently selectable 1:1, single-pole, singlethrow (SPST) switch channels. The devices work well with dual supplies (±4.5 V to±18 V), a single supply (4.5 V to 36 V), or asymmetric supplies (such as VDD = 12 V, VSS = –5 V). The TMUX621x supports bidirectional analog and digital signals on the source (Sx) and drain (D) pins ranging from VSS to VDD.

The switches of the TMUX6211 are turned on with Logic 0 on the appropriate logic control inputs, while Logic 1 is required to turn on switches in the TMUX6212. The four channels of the TMUX6213 are split with two switches supporting Logic 0, while the other two switches support Logic 1. The TMUX6213 exhibits break-before-make switching, allowing the device to be used in cross-point switching applications.

The TMUX621x are part of the precision switches and multiplexers family of devices. These devices have very low on and off leakage currents and low charge injection, allowing them to be used in high precision measurement applications.

Pricing


Qty Price (USD)
1-99 3.939
100-249 3.452
250-999 2.42
1,000+ 1.95