text.skipToContent text.skipToNavigation

PTMUX6219DGKR ACTIVE

36-V Low Ron, 2:1, 1 channel, multiplexer with 1.8V logic control

Inventory: 3,393  
Limit:  2,500

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
VSSOP (DGK) | 8 2,500 | LARGE T&R
-40 to 125
Package | Pins VSSOP (DGK) | 8
Package qty | Carrier: 2,500 | LARGE T&R
Operating temperature range (℃) -40 to 125
View TI packaging information

Features for the TMUX6219

  • Dual Supply Range: ±4.5 V to ±18 V
  • Single Supply Range: 4.5 V to 36 V
  • Low On-Resistance: 2 Ω
  • –40°C to +125°C Operating Temperature
  • Logic Levels: 1.8 V to VDD
  • Fail-Safe Logic
  • Rail to Rail Operation
  • Bidirectional Signal Path
  • Break-Before-Make Switching
  • ESD Protection HBM: 2000 V

All trademarks are the property of their respective owners.

Description for the TMUX6219

The TMUX6219 is a complementary metal-oxide semiconductor (CMOS) switch in a single channel, 2:1 (SPDT) configuration. The device works well with dual supplies (±4.5 V to ±18 V), single supply (4.5 V to 36 V), or asymmetric supplies (such as VDD = 8 V, VSS = –12 V). The TMUX6219 supports bidirectional analog and digital signals on the source (Sx) and drain (D) pins ranging from VSS to VDD.

The TMUX6219 can be enabled or disabled by controlling the EN pin. When disabled, both signal path switches are off. When enabled, the SEL pin can be used to turn on signal path 1 (S1 to D) or signal path 2 (S2 to D). All logic control inputs support logic levels from 1.8 V to VDD, ensuring both TTL and CMOS logic compatibility when operating in the valid supply voltage range. Fail-Safe Logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.

The TMUX6219 is part of the precision switches and multiplexers family of devices. These devices have very low on and off leakage currents and low charge injection, allowing them to be used in high precision measurement applications.

Pricing


Qty Price (USD)
1-99 2.419
100-249 1.998
250-999 1.435
1,000+ 1.08