PTMUX7219DGKRQ1 ACTIVE
Automotive 44-V, low Ron, 2:1 (SPDT) switch with 1.8-V logic
Quality information
RoHS | — |
---|---|
REACH | — |
Lead finish / Ball material | Call TI |
MSL rating / Peak reflow | Call TI |
Quality, reliability & packaging information Information included:
|
View or download |
More TMUX7219-Q1 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
VSSOP (DGK) | 8 |
2,500 | LARGE T&R |
-40 to 125 |
Package | Pins | VSSOP (DGK) | 8 |
---|---|
Package qty | Carrier: |
2,500 | LARGE T&R |
Operating temperature range (°C) | -40 to 125 |
Features for the TMUX7219-Q1
- AEC-Q100 Qualified for Automotive Applications
- Device Temperature Grade 1: –40°C to 125°C Ambient Operating Temperature
- Latch-Up Immune
- Dual Supply Range: ±4.5 V to ±22 V
- Single Supply Range: 4.5 V to 44 V
- Low On-Resistance: 2.1 Ω
- Low Charge Injection: -10 pC
- High Current Support: 330 mA (Maximum)
- 1.8 V Logic Compatible
- Fail-Safe Logic
- Rail to Rail Operation
- Bidirectional Signal Path
- Break-Before-Make Switching
All trademarks are the property of their respective owners.
Description for the TMUX7219-Q1
The TMUX7219-Q1 is a complementary metal-oxide semiconductor (CMOS) switch with latch-up immunity in a single channel, 2:1 (SPDT) configuration. The device works with a single supply (4.5 V to 44 V), dual supplies (±4.5 V to ±22 V), or asymmetric supplies (such as VDD = 12 V, VSS = –5 V). The TMUX7219-Q1 supports bidirectional analog and digital signals on the source (Sx) and drain (D) pins ranging from VSS to VDD.
The TMUX7219-Q1 can be enabled or disabled by controlling the EN pin. When disabled, both signal path switches are off. When enabled, the SEL pin can be used to turn on signal path 1 (S1 to D) or signal path 2 (S2 to D). All logic control inputs support logic levels from 1.8 V to VDD, ensuring both TTL and CMOS logic compatibility when operating in the valid supply voltage range. Fail-Safe Logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.
The TMUX72xx family provides latch-up immunity, preventing undesirable high current events between parasitic structures within the device typically caused by overvoltage events. A latch-up condition typically continues until the power supply rails are turned off and can lead to device failure. The latch-up immunity feature allows the TMUX72xx family of switches and multiplexers to be used in harsh environments.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 3.333 |
100-249 | 2.921 |
250-999 | 2.048 |
1,000+ | 1.65 |