text.skipToContent text.skipToNavigation

PTPS2116DRLR ACTIVE

1.6-V to 5.5-V, 40-mΩ, 2.5-A, low-IQ, priority power multiplexer

US ECCN: EAR99 US/Local Export Classification Number

Inventory: 200  
Limit:  50

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
SOT-5X3 (DRL) | 8 4,000 | LARGE T&R
-40 to 125
Package | Pins SOT-5X3 (DRL) | 8
Package qty | Carrier: 4,000 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the TPS2116

  • Input voltage range: 1.6 V to 5.5 V
  • Maximum continuous current: 2.5 A
  • On-resistance: 40 mΩ (typical)
  • VIN2 standby current: 50 nA (typical)
  • Quiescent current: 1.2 uA (typical)
  • Switchover modes:
    • Priority mode
    • Manual mode
  • Controlled output slew rate:
    • 1.3 ms (typical) at 3.3 V
  • Reverse Current Blocking when VOUT > VIN

  • Thermal shutdown

All trademarks are the property of their respective owners.

Description for the TPS2116

The TPS2116 is a power mux device with a voltage rating of 1.6 V to 5.5 V and a maximum current rating of 2.5 A. The device uses N-channel MOSFETs to switch between supplies while providing a controlled slew rate when voltage is first applied.

Due to its low quiescent of 1.2 uA (typical) and low standby current of 50 nA (typical), the TPS2116 is ideal for systems where a battery is connected to one of the inputs. These low currents extend the life and operation of the battery when in use.

The TPS2116 can be configured for two different switchover behaviors depending on the application. Automatic priority mode prioritizes the supply connected to VIN1 and switches over to the secondary supply (VIN2) when VIN1 drops. Manual mode allows the user to toggle a GPIO or enable signal to switch between channels.

Pricing


Qty Price (USD)
1-99 0.741
100-249 0.57
250-999 0.42
1,000+ 0.3