text.skipToContent text.skipToNavigation

PTPS22919QDCKRQ1

5.5V, 1.5A, 90mΩ self-protected AEC Q100 qualified load switch with controlled rise time

Availability: 2,549

Packaging

Package | PIN: SOT-SC70 (DCK) | 6
Temp: Q (-40 to 125)
Package qty | Carrier: 3,000 | LARGE T&R
Qty Price
1-99 $0.24
100-249 $0.21
250-999 $0.13
1,000+ $0.09

Features

  • Qualified for automotive applications
  • AEC-Q100 Qualified:
    • Device temperature grade 1: –40°C to 125°C ambientoperating temperature range
  • Input operating voltage range (VIN):
    1.6 V to 5.5 V
  • Maximum continuous current (IMAX): 1.5 A
  • On-Resistance (RON):
    • 5-V VIN: 89 mΩ (typical)
    • 3.6-V VIN: 90 mΩ (typical)
    • 1.8-V VIN: 105 mΩ (typical)
  • Output short protection (ISC): 3 A (typical)
  • Low power consumption:
    • ON state (IQ): 8 µA (typical)
    • OFF state (ISD): 2 nA (typical)
  • Smart ON pin pull down (RPD):
    • ON ≥ VIH (ION): 100 nA (maximum)
    • ON ≤ VIL (RPD): 530 kΩ(typical)
  • Slow Turn ON timing to limit inrush current (tON):
    • 5.0 V Turn ON time (tON):
      1.95 ms at 3.2 mV/µs
    • 3.6 V Turn ON time (tON):
      1.75 ms at 2.7 mV/µs
    • 1.8 V Turn ON time (tON):
      1.5 ms at 1.8 mV/µs
  • Adjustable output discharge and fall time:
    • Internal QOD resistance = 24 Ω (typical)

All trademarks are the property of their respective owners.

Texas Instruments  PTPS22919QDCKRQ1

The TPS22919-Q1 device is a small, single channel load switch with controlled slew rate.The device contains an N-channel MOSFET that can operate over an input voltage range of 1.6 V to5.5 V and can support a maximum continuous current of 1.5 A.

The switch ON state is controlled by a digital input that is capable of interfacingdirectly with low-voltage control signals. When power is first applied, a Smart Pull Down is usedto keep the ON pin from floating until system sequencing is complete. Once the pin is deliberatelydriven High (>VIH), the Smart Pull Down will be disconnected to preventunnecessary power loss.

The TPS22919-Q1 load switch is also self-protected, meaning that it will protect itselffrom short circuit events on the output of the device. It also has thermal shutdown to prevent anydamage from overheating.

TPS22919-Q1 is available in a standard SC-70 package characterized for operation over ajunction temperature range of –40°C to 125°C.