text.skipToContent text.skipToNavigation

PTPS25750DRJKT ACTIVE

Highly integrated USB Type-C® and USB PD controller with pre-configured GUI

Inventory: 729
Limit:  50

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
WQFN (RJK) | 38 250 | SMALL T&R
-40 to 125
Package | Pins WQFN (RJK) | 38
Package qty | Carrier 250 | SMALL T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the TPS25750

  • Integrated fully managed power paths

    • Integrated 5-V, 3-A, 36-mΩ sourcing switch (TPS25750S/D)
    • Integrated 28-V, 7-A, 16-mΩ bi-directional load switch (TPS25750D only)

  • Integrated robust power path protection
    • Integrated reverse current protection, overvoltage protection, and slew rate control for the bi-directional power path

    • Integrated undervoltage and overvoltage protection for the source power path
    • Adjustable current limiting for inrush current protection and other fault conditions
    • 26-V tolerant CC pins for robust protection when connected to non-compliant devices
    • UL certificate #E169910
  • Optimized for power applications
    • Integrated control for external battery chargers
    • Web-based GUI and pre-configured firmware
    • Optimized for power consumer only (sink) (UFP) applications and power provider (source) and power consumer (sink) (DRP) applications
  • USB type-C power delivery (PD) controller
    • USB PD 3.0 compliant
    • USB Type-C specification complaint
    • Cable attach and orientation detection
    • Integrated VCONN switch
    • Physical layer and policy engine
    • 3.3-V LDO output for dead battery support
    • Power supply from 3.3 V or VBUS source

All trademarks are the property of their respective owners.

Description for the TPS25750

The TPS25750 is a highly integrated stand-alone USB Type-C and Power Delivery (PD) controller optimized for applications supporting USB-C PD Power. The TPS25750 integrates fully managed power paths with robust protection for a complete USB-C PD solution. The TPS25750 also integrates control for external battery charger ICs for added ease of use and reduced time to market. The firmware configuration of the TPS25750 is selected using an easy-to-use web-based GUI tool. The TPS25750 provides cable plug and orientation detection for one USB Type-C connector. Upon cable attachment, the TPS25750 performs cable detection according to the USB Type- C specification. It also communicates on the CC wire using the USB PD protocol. When cable detection and USB PD negotiation are complete, the TPS25750 enables the appropriate power path.

Pricing


Qty Price (USD)
1-99 2.464
100-249 2.035
250-999 1.462
1,000+ 1.1