text.skipToContent text.skipToNavigation

PTPS259472ARPWR ACTIVE

2.7-V to 23-V, 28-mΩ, 5.5-A eFuse with integrated reverse polarity protection

Inventory: 19,902  
Limit:  50

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
VQFN-HR (RPW) | 10 3,000 | LARGE T&R
-40 to 125
Package | Pins VQFN-HR (RPW) | 10
Package qty | Carrier: 3,000 | LARGE T&R
Operating temperature range (℃) -40 to 125
View TI packaging information

Features for the TPS25947

  • Wide operating input voltage range: 2.7 V to 23 V
  • 28-V absolute maximum
  • Withstands negative voltages up to (VOUT – 19 V)
  • Integrated back-to-back FETs with low On-Resistance: RON = 28 mΩ (typ)
  • Ideal diode operation with true reverse current blocking
  • Fast overvoltage protection
    • Overvoltage clamp (OVC) with pin-selectable threshold (3.8 V, 5.7 V, 13.8 V) with 5-µs (typ) response time OR
    • Adjustable overvoltage lockout (OVLO) with 1.2-µs (typ) response time
  • Overcurrent protection with load current monitor output (ILM)
    • Active current limit OR circuit breaker options
    • Adjustable threshold with ±10% accuracy over ILIM = 0.5 A to 6 A
    • Adjustable transient blanking timer
    • Output load current monitor accuracy: ±15% over IOUT = 0.5 A to 5.5 A
  • Fast-trip response for short-circuit protection
    • 500-ns (typ) response time
    • Adjustable (2 x ILIM) and fixed thresholds
  • Active High Enable input with adjustable undervoltage lockout threshold (UVLO)
  • Adjustable output slew rate control (dVdt)
  • Overtemperature protection
  • Digital outputs
    • Priority power MUX control (AUXOFF) and Fault indication (FLT) OR
    • Power Good indication (PG) with adjustable threshold (PGTH)
  • UL 2367 recognition (pending)
  • IEC 62368 CB certification (pending)
  • Small footprint: QFN 2 mm x 2 mm, 0.45-mm pitch

All trademarks are the property of their respective owners.

Description for the TPS25947

The TPS25947xx family of eFuses is a highly integrated circuit protection and power management solution in a small package. The devices provide multiple protection modes using very few external components and are a robust defense against overloads, short-circuits, voltage surges, reverse polarity and excessive inrush current. With integrated back-to-back FETs, reverse current flow from output to input is blocked at all times, making the device well suited for power MUX/ORing applications as well as systems which need load side energy hold up storage in case input power supply fails.

Output current limit level can be set with a single external resistor. It is also possible to get an accurate sense of the output load current by measuring the voltage drop across the current limit resistor.

Applications with particular inrush current requirements can set the output slew rate with a single external capacitor. Loads are protected from input overvoltage conditions, either by clamping the output to a safe fixed maximum voltage (pin selectable), or by cutting off the output if input exceeds an adjustable overvoltage threshold.

The devices are available in a 2-mm x 2-mm, 10-pin HotRod QFN package for improved thermal performance and reduced system footprint.

The devices are characterized for operation over a junction temperature range of –40°C to +125°C.

Pricing


Qty Price (USD)
1-99 1.359
100-249 1.045
250-999 0.769
1,000+ 0.55