text.skipToContent text.skipToNavigation

PTPS26612DDFR ACTIVE

50-V, universal 4-20-mA, ;±20-mA current loop protector

US ECCN: EAR99 US/Local Export Classification Number

Inventory: 453  
Limit:  50

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
SOT-23-THN (DDF) | 8 3,000 | LARGE T&R
-40 to 125
Package | Pins SOT-23-THN (DDF) | 8
Package qty | Carrier: 3,000 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the TPS2661

  • ±50-V operating voltage, ±55-V absolute maximum
  • Integrated fixed bipolar 30-mA (±15%) current limit
  • Allows 2x current limit at startup
  • 50% space savings compared to a typical discrete protection circuit
  • Low R-on: 7.5-Ω typical
  • Low Iq (< 100 nA) - current drawn from loop when powered from external supply
  • Protection against mis-wiring conditions on IN and OUT
  • Protection during signal line surge IEC61000-4-5 (with external TVS)
  • Criteria-A EFT (IEC61000-4-4) immunity (with external TVS)
  • Supports loop testing without supply (TPS26610 only)
  • HART compliant
  • Enable control
  • SGOOD for system health monitoring
  • Thermal shutdown

All trademarks are the property of their respective owners.

Description for the TPS2661

The TPS2661x is a compact, feature rich, fully integrated current loop protector suitable for analog inputs, analog outputs, sensor transmitters, HART Inputs and UART IO protection. It provides Universal Input protection for ±20 mA, 0 to 20 mA, 4-20 mA. Low RON of 7.5 Ω minimizes drop in the current loop, thereby extending operating range and supporting operation even with lower voltage power supplies. The device can withstand and protect the loads from positive and negative supply voltages up to ±50 V. The MODE pin allows flexibility to enable 2x current limit through the device to enable proper startup of two wire transmitters. Device is capable of operating from an external bipolar supply as low as ± 2.5 V to ±20 V. It can also be powered from unipolar supplies as low as 3 V to 30 V. In case the external bias supply (+Vs) is down, the device intelligently switches from external supply to loop supply in TPS26610 variant, thereby not breaking the loop in redundant systems.

The device also protects the system from output side miswiring in Analog Outputs and sensor transmitters by turning off the current path when potential on OUT pin exceeds the supply rails. The internal robust protection control blocks along with the 50-V rating of the TPS2661x helps to protect against surge (IEC61000-4-5) and EFT (IEC61000-4-4) transients for signal lines. The device greatly reduces system footprint by its 2.9 mm × 1.6 mm 8-pin SOT-23 package.

Pricing


Qty Price (USD)
1-99 1.482
100-249 1.14
250-999 0.839
1,000+ 0.6