text.skipToContent text.skipToNavigation

PTPS274160BRLHR ACTIVE

40-V, 160-mΩ, 4-channel smart high-side switch with adjustable current limit

Inventory: 3,673
Limit:  50

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
WQFN (RLH) | 28 3,000 | LARGE T&R
-40 to 125
Package | Pins WQFN (RLH) | 28
Package qty | Carrier 3,000 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the TPS274160

  • Quad-channel 160-mΩ smart high-side switch
  • Channels can be paralleled for flexible operation
  • Accurate adjustable current limiting (250mA to 4A)
    • ±15% accuracy at ≥ 500 mA
  • 5 V - 36 V operating voltage range
  • 48 V absolute maximum voltage
  • Intelligent diagnostic features
    • TPS274160A: Open-drain fault output
    • TPS274160B: Analog current sense
    • Open-load and short to supply detection
  • Robust protection features
    • Short-circuit protection
    • Inductive load flyback clamp
    • Undervoltage lockout (UVLO) protection
    • Loss of GNDprotection

All trademarks are the property of their respective owners.

Description for the TPS274160

The TPS274160 is an industrial smart high-side switch with four integrated 160-mΩ NMOSpower FETs. The device offers robust protection and full diagnostics to drive off-board inductive,capacitive, or resistive loads. The device enables flexible, multi-channel output configurationsthrough paralleling channels and is in a very small WQFN package to enable usage in spaceconstrained applications.

The device is protected against short circuit events and over-temperature events, safelyshutting off the output during fault events. An external adjustable current limit improves thereliability of the system by actively limiting inrush or overload current, ensuring that the outputcurrent does not impact the supply rail and cause system brownouts or other failures.

The device also integrates diagnostic features like output current monitoring and openload detection to allow for improved intelligence in modules and enable predictive maintenancefunctionality. Accurate current measurement or fault notification ensures systems, depending on thedevice variant, give the ability for systems to quickly diagnose and fix any modulefailures.

Pricing


Qty Price (USD)
1-99 1.814
100-249 1.499
250-999 1.076
1,000+ 0.81