text.skipToContent text.skipToNavigation

PTPS2HB35BQPWPRQ1

40V, 35-mOhm, 2-Ch Smart High-Side Switch

Packaging

Package | PIN: HTSSOP (PWP) | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.49
10-24 $2.25
25-99 $2.09
100-249 $1.83
250-499 $1.72
500-749 $1.46
750-999 $1.23
1000+ $1.18

Features

  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: TA = –40°C to
      125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
    • Withstands 40-V load dump
  • Dual-channel smart high-side switch with 35-mΩ RON (TJ = 25°C)
  • Improve system level reliability through adjustable current limiting
    • Current limit adjustable from 2 A to 28 A andinternally fixed at 36 A
  • Robust integrated output protection:
    • Integrated thermal protection
    • Protection against short toground/battery
    • Protection againstreverse battery events including automatic switch onwith reverse voltage
    • Automatic shut off if loss of battery/groundoccurs
    • Integrated output clamp to demagnetize inductive loads
    • Configurable fault handling
  • Analog sense output can be configured to accurately measure:
    • Load current
    • Device temperature
  • Provides fault indication through SNS pin
    • Detection of open load and short-to-battery

All trademarks are the property of their respective owners.

Texas Instruments  PTPS2HB35BQPWPRQ1

The TPS2HB35-Q1 device is adual-channel smart high-side switch intended for use in 12-V automotive systems. The deviceintegrates robust protection and diagnostic features to ensure output port protection even duringharmful events like short circuits in automotive systems. The device protects against faultsthrough a reliablecurrent limit, which, depending on device variant, is adjustable from2 A to 28 A .

The high current limit range allows for usage in loads that require large transientcurrents, while the low current limit range provides improved protection for loads that do notrequire high peak current. The device iscapable of reliably driving various loadprofiles.

The TPS2HB35-Q1 also providesa high accuracy analog current sense that allows for improved load diagnostics. By reporting loadcurrent and device temperature to a system MCU, the device enables predictive maintenance and loaddiagnostics that improves the system lifetime.

The TPS2HB35-Q1 is availablein a HTSSOP package which allows for reduced PCB footprint.