text.skipToContent text.skipToNavigation

PTPS2HB50BQPWPRQ1

40-V, 50-mOhm, 2-Ch Smart High-Side Switch

Packaging

Package | PIN: HTSSOP (PWP) | 16
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.35
10-24 $2.10
25-99 $1.95
100-249 $1.70
250-499 $1.57
500-749 $1.32
750-999 $1.08
1000+ $0.99

Features

  • Qualified for automotive applications
  • AEC-Q100 qualified with the following results:
    • Device temperature grade 1: TA = –40°C to
      125°C ambient operating temperature range
    • Device HBM ESD classification level 2
    • Device CDM ESD classification level C4B
    • Withstands 40-V load dump
  • Dual-channel smart high-side switch with 50-mΩ RON (TJ = 25°C)
  • Improve system level reliability through adjustable current limiting
    • Current limit adjustable from 1.6 A to 18 A
  • Robust integrated output protection:
    • Integrated thermal protection
    • Protection against short toground/battery
    • Protection againstreverse battery events including automatic switch onwith reverse voltage
    • Automatic shut off if loss of battery/groundoccurs
    • Integrated output clamp to demagnetize inductive loads
    • Configurable fault handling
  • Analog sense output can be configured to accurately measure:
    • Load current
    • Device temperature
  • Provides fault indication through SNS pin
    • Detection of open load and short-to-battery

All trademarks are the property of their respective owners.

Texas Instruments  PTPS2HB50BQPWPRQ1

The TPS2HB50-Q1 device is adual-channel smart high-side switch intended for use in 12-V automotive systems. The deviceintegrates robust protection and diagnostic features to ensure output port protection even duringharmful events like short circuits in automotive systems. The device protects against faultsthrough a reliable currentlimit, which, depending on device variant, is adjustable from1.6 A to 18 A. The high currentlimit range allows for usage in loads that require large transient currents, while the low currentlimit range provides improved protection for loads that do not require high peak current.The device is capable of reliably driving variousload profiles.

The TPS2HB50-Q1 also providesa high accuracy analog current sense that allows for improved load diagnostics. By reporting loadcurrent and device temperature to a system MCU, the device enables predictive maintenance and loaddiagnostics that improves the system lifetime.

The TPS2HB50-Q1 is availablein a HTSSOP package which allows for reduced PCB footprint.