PTPS541620RPBT ACTIVE
4.5-V to 15-V, advanced current mode, dual 6-A synchronous SWIFT™ step-down converter
Quality information
RoHS | — |
---|---|
REACH | — |
Lead finish / Ball material | Call TI |
MSL rating / Peak reflow | Call TI |
Quality, reliability & packaging information Information included:
|
View or download |
More TPS541620 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
VQFN-HR (RPB) | 25 |
250 | SMALL T&R |
-40 to 150 |
Package | Pins | VQFN-HR (RPB) | 25 |
---|---|
Package qty | Carrier: |
250 | SMALL T&R |
Operating temperature range (°C) | -40 to 150 |
Features for the TPS541620
- Integrated 24-mΩ and 10-mΩ MOSFETs with lossless current sensing
- Fixed-frequency, internally-compensated advanced current mode (ACM) control
- Dual output with up to 6 A each output
- Dual-phase, single output for up to 12 A
- Phase interleaving operation for one or two phases
- Synchronization to an external clock using SYNC and CLKO
- 0.5-V to 5.5-V output voltage range
- Four selectable PWM ramp options for each switching frequency to optimize control loop performance
- Soft start time is configurable by an external cap in single-output, multi-phase configuration and is fixed at 1 ms for dual-output configuration
- True differential remote sensing in multi-phase operation
- Independent enable and power good
- Four selectable switching frequency options of 500 kHz, 1 MHz, 1.5 MHz, and 2.0 MHz
- Supports safe pre-biased start-up
- Overtemperature protection with hysteresis
- -40°C to 150°C operation junction temperature
- 3-mm × 5-mm, 25-pin VQFN-HR package with 0.5-mm pitch
All trademarks are the property of their respective owners.
Description for the TPS541620
The TPS541620 is a highly-integrated non-isolated dual DC-DC converter that is capable of high-frequency operation in a 3-mm x 5-mm package. The device can be configured as two single 6-A rails or combined to drive a single 12-A current load. The device implements a fixed-frequency advanced current mode control (ACM) with selectable ramp amplitude configurations to optimize the loop bandwidth. Two mode selection pins (MODE1 and 2) are used to select switching frequency, configuration, clock phase delay, and internal compensation.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 4.6 |
100-249 | 3.75 |
250-999 | 2.948 |
1,000+ | 2.5 |