text.skipToContent text.skipToNavigation

PTPS543620RPYR ACTIVE

4-V to 18-V input, advanced current mode, 6-A synchronous SWIFT™ step-down converter

Inventory: 135
Limit:  50

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
VQFN-HR (RPY) | 14 3,000 | LARGE T&R
-40 to 150
Package | Pins VQFN-HR (RPY) | 14
Package qty | Carrier 3,000 | LARGE T&R
Operating temperature range (°C) -40 to 150
View TI packaging information

Features for the TPS543620

  • Fixed-frequency, internally-compensated Advanced Current Mode (ACM) control
  • Integrated 25-mΩ and 6.5-mΩ MOSFETs
  • Input voltage range: 4 V to 18 V
  • Output voltage range: 0.5 V to 5.5 V
  • Three selectable PWM ramp options to optimize the control loop performance
  • Five selectable switching frequencies: 500 kHz, 750 kHz, 1 MHz, 1.5 MHz, and 2.2 MHz
  • Synchronizes to an external clock
  • 0.5-V, ±0.5% voltage reference accuracy over full temperature range
  • Selectable soft start times: 0.5 ms, 1 ms, 2 ms, and 4 ms
  • Monotonic start-up into pre-biased outputs
  • Selectable current limits to support 6-A and 3-A operation
  • Enable with adjustable input undervoltage lockout
  • Power Good output monitor
  • Output overvoltage, output undervoltage, input undervoltage, overcurrent, and overtemperature protection
  • –40°C to 150°C operating junction temperature
  • 2.5-mm × 3-mm, 14-pin VQFN-HR package with 0.5-mm pitch

All trademarks are the property of their respective owners.

Description for the TPS543620

The TPS543620 is a high-efficiency 18-V, 6-A synchronous buck converter employing an internally-compensated, fixed-frequency Advanced Current Mode control. It is capable of providing high efficiency while running at a switching frequency up to 2.2 MHz. The device is in a small 2.5 mm x 3 mm HotRod™ VQFN package, which coupled with high efficiency at high frequency, makes it optimal for designs requiring a small solution size. The fixed frequency controller can operate from 500 kHz to 2.2 MHz and can be synchronized to an external clock using the SYNC pin. Additional features include a high accuracy voltage reference, selectable soft start times, montonic start-up into pre-biased outputs, selectable current limits, adjustable UVLO through the EN pin, and a full suite of fault protections.

Pricing


Qty Price (USD)
1-99 2.525
100-249 2.213
250-999 1.551
1,000+ 1.25