text.skipToContent text.skipToNavigation

PTPS61288RQQR ACTIVE

18V, 15A synch boost converter

Inventory: 17,099
Limit:  50

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
VQFN-HR (RQQ) | 11 3,000 | LARGE T&R
-40 to 125
Package | Pins VQFN-HR (RQQ) | 11
Package qty | Carrier 3,000 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the TPS61288

  • Wide input voltage and output voltage range
    • VIN : 2.0 V to 18 V;
    • 2.4-V Minimum input voltage for start-up
    • VOUT : 4.5 V to 18 V
  • High efficiency and power capability
    • 15-A (Min.) peak switch current limit
    • Two 6.5-mΩ (LS) / 8.5-mΩ (HS) MOSFETs
    • Switching frequency: 500 kHz
    • Up to 94.3% efficiency at VIN = 3.6 V, VOUT = 13 V, and IOUT = 2 A
    • Up to 96.6% efficiency at VIN = 7.2 V, VOUT = 16 V, and IOUT = 2.5 A
  • Extend the system operating time
    • Typical 120-µA quiescent current into VOUT pin
    • Maximum 2.0-µA current into VIN pin during shutdown
    • Smooth on-time/off-time (SOO) Modulation at light load and low duty cycle and no DC offset between PFM and PWM

  • Rich orotection
    • Output overvoltage protection at 19 V
    • Cycle-by-cycle overcurrent protection
    • Thermal shutdown
  • 2.5-mm × 3.0-mm QFN package

All trademarks are the property of their respective owners.

Description for the TPS61288

The TPS61288 is a high-power density, fully-integrated synchronous boost converter with a 6.5-mΩ power switch and a 8.5-mΩ rectifier switch to provide a high efficiency and small size solution in portable systems. The TPS61288 has a wide input voltage range from 2 V (2.4 V rising) to 18 V to support applications with single-cell or two-cell Lithium batteries. The device has minimum 15-A switch current capability and is capable of providing an output voltage up to 18 V.

The TPS61288 employs peak current control topology with SOO modulation to regulate the output voltage. The device operates in the pulse width modulation (PWM) mode in moderate to heavy load condition. It automatically runs in the pulse frequency modulation (PFM) mode in light load and low duty cycle condition. SOO modulation realizes accurate regulation over wide load/VIN range while maintaining high efficiency and low output ripple. The switching frequency in the PWM mode is 500 kHz. The TPS61288 provides 19-V output overvoltage protection, cycle-by-cycle overcurrent protection, and thermal shutdown protection.

The TPS61288 is available in a 2.5-mm × 3.0-mm QFN package.

Pricing


Qty Price (USD)
1-99 2.848
100-249 2.496
250-999 1.75
1,000+ 1.41