text.skipToContent text.skipToNavigation

PTPS63900DSKR ACTIVE

1.8-V to 5.5-V, 75-nA IQ buck-boost converter with input current limit and Dynamic Voltage Scaling

Inventory: 23
Limit:  10

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
WSON (DSK) | 10 3,000 | LARGE T&R
-40 to 125
Package | Pins WSON (DSK) | 10
Package qty | Carrier 3,000 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the TPS63900

  • Input voltage range: 1.8 V to 5.5 V
  • Output voltage range: 1.8 V to 5 V (100-mV steps)
    • Programmable with external resistors
    • SEL pin to toggle between two output voltage presets
  • > 400-mA output current for VI ≥ 2.0 V, VO = 3.3 V (typical 1.45-A peak switching current limit)
    • Stackable: Parallel multiple devices for higher output current
  • > 90% Efficiency at 10-µA load current
    • 75-nA quiescent current
    • 60-nA shutdown current
  • Single-mode operation
    • Eliminates mode transitions between buck, buck-boost and boost operation
    • Low output ripple
    • Excellent transient performance
  • Safety and robust operation features
    • Integrated soft start
    • Programmable input current limit with eight settings (1 mA to 100 mA and unlimited)
    • Output short-circuit and overtemperature protection
  • Tiny solution size of 21-mm2
    • Small 2.2 µH inductor, single 22-µF output capacitor
    • 10-Pin, 2.5-mm × 2.5-mm, 0.5-mm pitch WSON package

All trademarks are the property of their respective owners.

Description for the TPS63900

The TPS63900 device is a high-efficiency synchronous buck-boost converter with an extremely low quiescent current (75 nA typical). The device has 32 user-programmable output voltage settings from 1.8 V to 5 V.

A dynamic voltage-scaling feature lets applications switch between two output voltages during operation; for example, to save power by using a lower system supply voltage during standby operation.

With its wide supply voltage range and programmable input current limit (1 mA to 100 mA and unlimited), the device is ideal for use with a wide range of primary like 3S Alkaline, 1S Li-MnO2 or 1S Li-SOCl2, and secondary battery types.

The high-output current capability supports commonly-used RF standards like sub-1-GHz, BLE, LoRa, wM-Bus, and NB-IoT.

Pricing


Qty Price (USD)
1-99 1.792
100-249 1.48
250-999 1.063
1,000+ 0.8