text.skipToContent text.skipToNavigation

PTPS65033000RGERQ1 ACTIVE

Three step-down converters with one high PSRR LDO integrated Power Management IC (PMIC)

Inventory: 2,075
Limit:  50
Custom reel may be available

Download data sheet for TPS650330-Q1
  |   View additional information for TPS650330-Q1

Packaging information

Package | Pins VQFN (RGE) | 24
Operating temperature range (℃) Q (-40 to 125)
Package qty | Carrier: 3,000 | LARGE T&R
View more packaging information

Quality information

RoHS -
REACH -
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking -

Features

  • Qualified for automotive applications
  • AEC-Q100 grade 1 qualified
    • -40°C to +125°C ambient operating temperature range
  • Three step-down converters:
    • BUCK1 VIN range from 4 V to 18.3 V
    • BUCK1 output current up to 1500-mA
    • BUCK2 and BUCK3 VIN range from 3.0 V to 5.5 V
    • BUCK2 and BUCK3 output current up to 1200-mA
    • Spread-Spectrum Clock (SSC) generation for reduced EMI
    • 2.3-MHz Forced fixed switching frequency PWM operation
  • One low dropout (LDO) regulator:
    • VIN range from 3.0 V to 5.5 V
    • Low noise
    • Adjustable output voltage via I2C
    • Up to 300-mA output current
  • 4.0-mm × 4.0-mm 24-Pin VQFN with wettable flanks

All trademarks are the property of their respective owners.

Description

The TPS650330-Q1 device is a highly integrated power management IC for automotive camera modules. This device combines three step down converters and one low-dropout (LDO) regulator. The BUCK1 step-down converter has an input voltage range up to 18.3 V for connections to Power over Coax (PoC). All converters operate in a forced fixed-frequency PWM mode. The LDO can supply 300 mA and operate with an input voltage range from 3.0 V to 5.5 V. The step-down converters and the LDO have separate voltage inputs that enable maximum design and sequencing flexibility.

The TPS650330-Q1 is available in a 24-pin VQFN package (4.0 mm × 4.0 mm).

Qty Price
1-99 $2.62
100-249 $2.30
250-999 $1.61
1,000+ $1.30