PTPS78550QWDRBRQ1 ACTIVE
Automotive, 1-A, high-accuracy, adjustable low-dropout (LDO) linear regulator
Quality information
RoHS | — |
---|---|
REACH | — |
Lead finish / Ball material | Call TI |
MSL rating / Peak reflow | Call TI |
Quality, reliability & packaging information Information included:
|
View or download |
More TPS785-Q1 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
VSON (DRB) | 8 |
3,000 | LARGE T&R |
-40 to 150 |
Package | Pins | VSON (DRB) | 8 |
---|---|
Package qty | Carrier: |
3,000 | LARGE T&R |
Operating temperature range (°C) | -40 to 150 |
Features for the TPS785-Q1
- AEC-Q100 qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- Device junction temperature: –40°C to +150°C, TJ
- Input voltage range: 1.65 V to 6.0 V
- Available output voltages:
- Adjustable option: 1.2 V to 5.5 V
- Fixed options: 0.65 V to 5.0 V
- 1.8 V and 3.3 V fixed outputs available
- Output accuracy: 0.75% typical, 1.5% maximum
- Low IQ: 25 µA (typical)
- Ultra-low dropout:
- 315 mV (max) at 1 A (3.3 VOUT)
- Internal 550 µs soft-start time to reduce inrush current
- Active output discharge
- Packages:
- 3-mm × 3-mm wettable flank VSON (8)
- 5-pin TO-252
All trademarks are the property of their respective owners.
Description for the TPS785-Q1
The TPS785-Q1 ultra low-dropout regulator (LDO) is a small, low quiescent current LDO that can source 1 A with excellent line and load transient performance.
The low output noise and great PSRR performance make the device suitable to power-sensitive analog loads. The TPS785-Q1 is a flexible device for post regulation because this device supports an input voltage range from 1.65 V to 6.0 V and offers an adjustable output range of 1.2 V to 5.5 V. The device also features fixed output voltages from 0.65 V to 5.0 V for powering common voltage rails.
The TPS785-Q1 offers foldback current limit to reduce power dissipation during over current condition. The EN input helps with power sequencing requirements of the system. The internal soft-start provides a controlled startup reducing the inrush current allowing for lower input capacitance to be used.
The TPS785-Q1 provides an active pulldown circuit to quickly discharge output loads when disabled.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 1.225 |
100-249 | 0.942 |
250-999 | 0.694 |
1,000+ | 0.496 |