Quality information
RoHS | — |
---|---|
REACH | — |
Lead finish / Ball material | Call TI |
MSL rating / Peak reflow | Call TI |
Quality, reliability & packaging information Information included:
|
View or download |
More TPS7A02 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
X2SON (DQN) | 4 |
3,000 | LARGE T&R |
-40 to 125 |
Package | Pins | X2SON (DQN) | 4 |
---|---|
Package qty | Carrier: |
3,000 | LARGE T&R |
Operating temperature range (°C) | -40 to 125 |
Features for the TPS7A02
- Ultra-low IQ: 25 nA (typ), even in dropout
- Shutdown IQ: 3 nA (typ)
- Excellent transient response (1 mA to 50 mA)
- < 10-µs settling time
- 100-mVundershoot
- Packages:
- 1.0-mm × 1.0-mmX2SON
- SOT23-5
- 0.64-mm x 0.64-mm DSBGA(preview)
- Input voltage range: 1.5 V to 6.0 V
- Output voltage range: 0.8 V to 5.0 V (fixed)
- Output accuracy: 1.5% over temperature
- Smart enable pulldown
- Very low dropout:
- 270 mV (max) at 200 mA (VOUT = 3.3V)
- Stable with a 1-µF or larger capacitor
All trademarks are the property of their respective owners.
Description for the TPS7A02
The TPS7A02 is an ultra-small, ultra-low quiescent currentlow-dropout linear regulator (LDO) that can source 200 mA with excellent transient performance.
The TPS7A02, with an ultra-low IQ of25 nA, is designed specifically for applications where very-low quiescentcurrent is a critical parameter. This device maintains low IQ consumptioneven in dropout mode to further increase the battery life. When in shutdown or disabled mode, thedevice consumes ultra-low,
3-nA IQ that helps increase the shelf life of the battery. TheTPS7A02 has an output range of 0.8 V to 5.0 V available in 50-mV steps tosupport the lower core voltages of modern microcontrollers (MCUs).
The TPS7A02 features a smart enable circuit with an internallycontrolled pulldown resistor that keeps the LDO disabled even when the EN pin is left floating andhelps minimize the external components used to pulldown the EN pin. This circuit also helpsminimize the current drawn through the external pulldown circuit when the device is enabled.
The TPS7A02 is fully specified for TJ = –40°Cto +125°C operation.
Pricing
Qty | Price (USD) |
---|---|
1-99 | 1.065 |
100-249 | 0.819 |
250-999 | 0.603 |
1,000+ | 0.431 |