PTPS7A0233PDQNR
25-nA nanopower IQ, 200-mA low-dropout (LDO) linear regulator with fast transient response
Packaging
Package | PIN: | X2SON (DQN) | 4 |
---|---|
Temp: | Q (-40 to 125) |
Carrier: | Cut Tape |
Qty | Price |
---|---|
1-9 | $1.29 |
10-24 | $1.15 |
25-99 | $1.07 |
100-249 | $0.91 |
250-499 | $0.84 |
500-749 | $0.69 |
750-999 | $0.55 |
1,000+ | $0.49 |
Features
- Ultra-low IQ: 25 nA (typ), even in dropout
- Shutdown IQ: 3 nA (typ)
- Excellent transient response (1 mA to 50 mA)
- < 10-µs settling time
- 100-mVundershoot
- Packages:
- 1.0-mm × 1.0-mm X2SON
- SOT23-5 (preview)
- 0.65-mm x 0.65-mm DSBGA(preview)
- Input voltage range: 1.5 V to 6.0 V
- Output voltage range: 0.8 V to 5.0 V (fixed)
- Output accuracy: 1.5% over temperature
- Smart enable pulldown
- Very low dropout:
- 205 mV (max) at 200 mA (VOUT = 3.3V)
- Stable with a 1-µF or larger capacitor
All trademarks are the property of their respective owners.
Texas Instruments PTPS7A0233PDQNR
The TPS7A02 is an ultra-small, ultra-low quiescent currentlow-dropout linear regulator (LDO) that can source 200 mA with excellent transient performance.
The TPS7A02, with an ultra-low IQ of25 nA, is designed specifically for applications where very-low quiescentcurrent is a critical parameter. This device maintains low IQ consumptioneven in dropout mode to further increase the battery life. When in shutdown or disabled mode, thedevice consumes ultra-low,
3-nA IQ that helps increase the shelf life of the battery. TheTPS7A02 has an output range of 0.8 V to 5.0 V available in 50-mV steps tosupport the lower core voltages of modern microcontrollers (MCUs).
The TPS7A02 features a smart enable circuit with an internallycontrolled pulldown resistor that keeps the LDO disabled even when the EN pin is left floating andhelps minimize the external components used to pulldown the EN pin. This circuit also helpsminimize the current drawn through the external pulldown circuit when the device is enabled.
The TPS7A02 is fully specified for TJ = –40°Cto +125°C operation.