text.skipToContent text.skipToNavigation

PTPS7A0330PYCHR ACTIVE

200-mA, nanopower-IQ (200 nA), low-dropout (LDO) voltage regulator with enable

Inventory: 5,950  
Limit:  50

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (℃)
DSBGA (YCH) | 4 12,000 | LARGE T&R
-40 to 125
Package | Pins DSBGA (YCH) | 4
Package qty | Carrier: 12,000 | LARGE T&R
Operating temperature range (℃) -40 to 125
View TI packaging information

Features for the TPS7A03

  • Ultra-low IQ: 200 nA (typ), even in dropout
  • Shutdown IQ: 3 nA (typ)
  • Excellent transient response (1 mA to 50 mA)
    • < 10-µs settling time
    • 80-mv undershoot
  • Packages:
    • 1.0-mm × 1.0-mmX2SON
    • SOT23-5
    • 0.64-mm x 0.64-mm DSBGA(preview)
  • Input voltage range: 1.5 V to 6.0 V
  • Output voltage range: 0.8 V to 5.0 V (fixed)
  • Output accuracy: 1.5% over temperature
  • Smart enable pulldown
  • Very low dropout:
    • 270 mV (max) at 200 mA (VOUT = 3.3V)
  • Stable with a 1-µF or larger capacitor

All trademarks are the property of their respective owners.

Description for the TPS7A03

The TPS7A03 is an ultra-small, ultra-low quiescent currentlow-dropout linear regulator (LDO) that can source 200 mA with excellent transient performance.

The TPS7A03, with an ultra-low IQ of200 nA, is designed specifically for applications where very-low quiescentcurrent is a critical parameter. This device maintains low IQ consumptioneven in dropout mode to further increase the battery life. When in shutdown or disabled mode, thedevice consumes ultra-low,
3-nA IQ that helps increase the shelf life of the battery. TheTPS7A03 has an output range of 0.8 V to 5.0 V available in 50-mV steps tosupport the lower core voltages of modern microcontrollers (MCUs).

The TPS7A03 features a smart enable circuit with an internallycontrolled pulldown resistor that keeps the LDO disabled even when the EN pin is left floating andhelps minimize the external components used to pulldown the EN pin. This circuit also helpsminimize the current drawn through the external pulldown circuit when the device is enabled.

The TPS7A03 is fully specified for TJ = –40°Cto +125°C operation.



Pricing


Qty Price (USD)
1-99 0.63
100-249 0.485
250-999 0.357
1,000+ 0.255