text.skipToContent text.skipToNavigation

PTPS7B8550QWDRCRQ1 ACTIVE

Automotive 150-mA, 40-V, low-dropout voltage regulator with integrated voltage monitoring

Inventory: 320
Limit:  50

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
VSON (DRC) | 10 3,000 | LARGE T&R
-40 to 150
Package | Pins VSON (DRC) | 10
Package qty | Carrier 3,000 | LARGE T&R
Operating temperature range (°C) -40 to 150
View TI packaging information

Features for the TPS7B85-Q1

  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
    • Junction temperature: –40°C to +150°C,TJ
  • Input voltage range: 3 V to 40 V (42 V max)
  • Output voltage range: 3.3 V and 5 V (fixed)
  • Output current: up to 150 mA
  • Output voltage accuracy: ±1.5% (max)
  • Low dropout voltage:
    • 255 mV (max) at 150 mA (VOUT ≥ 3.3V)
  • Low quiescent current:
    • 20 µA (typ) at light loads
    • 5 µA (max) whendisabled
  • Excellent line transient response:
    • ±2% VOUT deviation during cold-crank
    • ±2% VOUT deviation (1-V/µsVIN slew rate)
  • Integrated voltage detection
  • Power-good with adjustable threshold and programmable delay period
  • Stable with a 2.2-µF or larger capacitor
  • Package: 10-pin VSON with thermal pad
    • Low thermal resistance(RθJA): 50.3°C/W

All trademarks are the property of their respective owners.

Description for the TPS7B85-Q1

The TPS7B85-Q1 is a low-dropout linear regulator designed to connect to thebattery in automotive applications. The device has an input voltage range extending to 40 V, whichallows the device to withstand transients (such as load dump) that are anticipated in automotivesystems. With only a 20-µA quiescent current at light loads, the device is an optimal solution forpowering always-on components such as microcontrollers (MCUs) and controller area network (CAN)transceivers in standby systems.

The device has state-of-the-art transient response that allows the output to quicklyreact to changes in load or line (for example, during cold-crank conditions). Additionally, thedevice has a novel architecture that minimizes output overshoot when recovering from dropout.During normal operation, the device has a tight DC accuracy of ±1.5% over line, load, andtemperature.

The TPS7B85-Q1 is equipped with power-good and integrated voltagemonitoring. The power-good delay and voltage threshold can be adjusted by external components. Theintegrated voltage detector can be used to monitor the input voltage and alert downstreamcomponents (such as MCUs) when the battery voltage begins to fall.

The device is available in a small VSON package that facilitates acompact PCB design. The low thermal resistance enables sustained operation despite significantdissipation across the device.

Pricing


Qty Price (USD)
1-99 1.454
100-249 1.201
250-999 0.863
1,000+ 0.649