text.skipToContent text.skipToNavigation

PTPS92613QNDRRQ1

Automotive single-channel LED driver

Availability: 1,220

Packaging

Package | PIN: TO-263 (NDR) | 7
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $2.65
10-24 $2.39
25-99 $2.22
100-249 $1.95
250-499 $1.83
500-749 $1.55
750-999 $1.31
1000+ $1.25

Features

  • AEC-Q100-qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C,TA
  • Wide input voltage range: 4.5 V to 40 V
  • Low quiescent and low fault-mode current: typical 200 µA
  • Single high-precision current regulation:
    • ±4.6% Accuracy over full junction temperaturerange
    • Constant current adjustable by external sense resistor
    • Up to 600 mA maximum current
    • Brightness control by input PWM dutycycle
  • Heat sharing with external resistor
  • Low dropout voltage (sense-resistor voltage drop included):
    • Maximum dropout: 150 mV at 10 mA
    • Maximum dropout: 400 mV at 70 mA
    • Maximum dropout: 700 mV at 150 mA
    • Maximum dropout: 1.3 V at 300 mA
  • Diagnostics and protection:
    • LED open-circuit and short-circuit detection withauto-recovery
    • Diagnostic enable with adjustable thresholdfor low-dropout operation
    • Fault bus up to 15 devices,configurable as either one-fails–all-fail or only-failed-channel-off (N-1)
    • Thermal shutdown
  • Operating junction temperature range: –40°C to +150°C

All trademarks are the property of their respective owners.

Texas Instruments  PTPS92613QNDRRQ1

With LEDs being widely used in automotive applications, simple LED drivers are more andmore popular. Comparing to discrete solutions, a low-cost monolithic solution lowers system-levelcomponent count and significantly improves current accuracy and reliability.

The TPS92613-Q1 device is a single-channel, high-side LED driver operating from anautomotive car battery. It is a simple, yet elegant, solution to deliver constant current for asingle LED string with full LED diagnostics. The one-fails–all-fail feature is able to worktogether with other LED drivers, such as the TPS9261x-Q1, TPS9263x-Q1, and TPS92830-Q1 devices, toaddress different requirements.