PTPS929120QPWPRQ1
12-Channel automotive 40V highside LED driver with flexwire interface
Packaging
Package | PIN: | HTSSOP (PWP) | 24 |
---|---|
Temp: | Q (-40 to 125) |
Carrier: | Cut Tape |
Qty | Price |
---|---|
1-9 | $2.97 |
10-24 | $2.67 |
25-99 | $2.49 |
100-249 | $2.18 |
250-499 | $2.05 |
500-749 | $1.74 |
750-999 | $1.47 |
1000+ | $1.40 |
Features
- AEC-Q100-qualified for automotive applications:
- Temperature grade 1: –40°C to +125°C, TA
- 12-channel precision high-side current output:
- Supply voltage 4.5 V to 40 V
- Up to 75 mA channel current set by resistor
- 2-Bit global, 6-bit independent current setting
- High current accuracy < ±5% at 5 mA to 75 mA
- High current accuracy < ±10% at 1 mA
- Low voltage drop 500 mV at 50 mA
- 12-Bit independent PWM dimming
- Programmable PWM frequency up to 20 kHz
- Linear and exponential dimmingmethod
- FlexWire control interface
- Up to 1-MHz clock frequency
- Maximum 16 devices on one FlexWire bus
- 5-V LDO output to supply CANtransceiver
- Diagnostic and protection:
- Programmable fail-safe state
- LED open-circuit detection
- LEDshort-circuit detection
- Single-LED short-circuitdiagnostic
- Programmable low-supply detection
- Open-drain ERR for faultindication
- Watchdog and CRC for FlexWire interface
- 8-Bit ADC for pin voltage measurement
- Overtemperature protection
All trademarks are the property of their respective owners.
Texas Instruments PTPS929120QPWPRQ1
With increasing demand for animation in automotive lighting, LEDs must be controlledindependently. Therefore, LED drivers with digital interfaces are essential to effectively drivepixel-controlled lighting applications. In exterior lighting, multiple lamp functions are typicallylocated on different PCB boards with off-board wires connected to each other. It is difficult for atraditional single-ended interface to meet the strict EMC requirements. By using anindustrial-standard CAN physical layer, the UART-based FlexWire interface of the TPS929120 easilyaccomplishes long distance off-board communication without impacting EMC.
The TPS929120-Q1 is a 12-channel, 40-V high-side LED driver that controls the 8-bitoutput current and 12-bit PWM duty cycles. The device meets multiple regulation requirements withLED open-circuit, short-to-ground, and single LED short-circuit diagnostics. A configurablewatchdog also automatically sets fail-safe states when the MCU connection is lost, and, withprogrammable EEPROM, TPS929120-Q1 can flexibly be set for different applicationscenarios.