text.skipToContent text.skipToNavigation

PTPS929121QPWPRQ1 ACTIVE

12-channel automotive 40V highside LED driver with flexwire interface

Inventory: 2,345  
 

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download

Packaging information

Package | Pins Package qty | Carrier: Operating temperature range (°C)
HTSSOP (PWP) | 24 2,000 | LARGE T&R
-40 to 125
Package | Pins HTSSOP (PWP) | 24
Package qty | Carrier: 2,000 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the TPS929121-Q1

  • AEC-Q100-qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • 12-channel precision high-side current output:
    • Supply voltage 4.5 V to 40 V
    • Up to 75-mA channel current set by resistor
    • 2-bit global, 6-bit independent current setting
    • High current accuracy < ±5% at 5 mA to 75 mA
    • High current accuracy < ±10% at 1 mA
    • Low voltage drop 500 mV at 50 mA
    • 12-bit independent PWM dimming
    • Programmable PWM frequency up to 20 kHz
    • Linear and exponential dimming method
  • FlexWire control interface
    • Up to 1-MHz clock frequency
    • Maximum 16 devices on one FlexWire bus
    • Up to 8-bytes data transaction in one frame
    • 5-V LDO output to supply CAN transceiver
  • Diagnostic and protection:
    • Programmable fail-safe state
    • LED open-circuit detection
    • LED short-circuit detection
    • Single-LED short-circuit diagnostic
    • Programmable low-supply detection
    • Open-drain ERR for fault indication
    • Watchdog and CRC for FlexWire interface
    • 8-Bit ADC for pin voltage measurement
    • Overtemperature protection

All trademarks are the property of their respective owners.

Description for the TPS929121-Q1

With increasing demand for animation in automotive lighting, LEDs must be controlled independently. Therefore, LED drivers with digital interfaces are essential to effectively drive pixel-controlled lighting applications. In exterior lighting, multiple lamp functions are typically located on different PCB boards with off-board wires connected to each other. It is difficult for a traditional single-ended interface to meet the strict EMC requirements. By using an industrial-standard CAN physical layer, the UART-based FlexWire interface of the TPS929121-Q1 easily accomplishes long distance off-board communication without impacting EMC.

The TPS929121-Q1 is a 12-channel, 40-V high-side LED driver that controls the 8-bit output current and 12-bit PWM duty cycles. The device meets multiple regulation requirements with LED open-circuit, short-to-ground, and single LED short-circuit diagnostics. A configurable watchdog also automatically sets fail-safe states when the MCU connection is lost, and, with programmable EEPROM, TPS929121-Q1 can flexibly be set for different application scenarios.

Pricing


Qty Price (USD)
1-99 3.01
100-249 2.637
250-999 1.849
1,000+ 1.49