text.skipToContent text.skipToNavigation

PTPSM41625MOVR ACTIVE

4-V to 16-V, 25-A, stackable power module

Inventory: 303
Limit:  50

Quality information

RoHS
REACH
Lead finish / Ball material Call TI
MSL rating / Peak reflow Call TI
Material content View
DPPM / MTBF / Fit rate View
Qualification summary View
Ongoing reliability monitoring View
Device marking View

Packaging information

Package | Pins Package qty | Carrier Operating temperature range (°C)
QFM (MOV) | 69 500 | LARGE T&R
-40 to 125
Package | Pins QFM (MOV) | 69
Package qty | Carrier 500 | LARGE T&R
Operating temperature range (°C) -40 to 125
View TI packaging information

Features for the TPSM41625

  • Integrated inductor power solution
  • 11-mm × 16-mm × 4.2-mm QFN package
    • All pins accessible from package perimeter
  • Input voltage range: 4 V to 16 V
  • Wide-output voltage range: 0.6 V to 7 V
  • Selectable internal reference (±0.5% accuracy)
  • Stackable up to two devices
    • Parallel outputs for higher current
    • Phase-interleaving for reduced ripple
  • Efficiencies up to 97%
  • Adjustable fixed switching frequency (300 kHz to 1 MHz)
  • Allows synchronization to an external clock
  • Advanced Current Mode provides ultra-fast load step response
  • Power-good output
  • Meets EN55011 radiated EMI limits
  • Operating ambient range: –40°C to +105°C
  • Operating IC junction range: –40°C to +125°C
  • Create a custom design using the TPSM41625 With the WEBENCH Power Designer

All trademarks are the property of their respective owners.

Description for the TPSM41625

The TPSM41625 power module is an easy-to-use integrated power supply that combines a DC/DC converter with power MOSFETs, a shielded inductor, and passives into a compact QFN package. This power solution requires few external components while maintaining the ability to adjust key parameters to meet specific design requirements. Applications requiring increased current can benefit from the ability to parallel two TPSM41625 devices.

The 11-mm × 16-mm × 4.2-mm, 69-pin QFN package with optimal package layout has excellent power dissipation capability which enhances thermal performance. The package footprint has all signal pins accessible from the perimeter and large thermal pads beneath the device. The TPSM41625 offers flexibilty with many features including power good signal, clock synchronization, programmable UVLO, soft-start timing selection, prebias start-up, as well as overcurrent and overtemperature protection making it a great product for powering a wide range of devices and systems.

space

space

space

Pricing


Qty Price (USD)
1-99 21.58
100-249 18.85
250-999 14.534
1,000+ 13.0