PUCC12051DVEQ1 ACTIVE
Automotive, 500-mW, 5-kVrms isolated DC/DC module with integrated transformer
Quality information
RoHS | — |
---|---|
REACH | — |
Lead finish / Ball material | Call TI |
MSL rating / Peak reflow | Call TI |
Quality, reliability & packaging information Information included:
|
View or download |
More UCC12051-Q1 information
Packaging information
Package | Pins | Package qty | Carrier: | Operating temperature range (°C) |
---|---|---|
SO-MOD (DVE) | 16 |
40 | TUBE |
-40 to 125 |
Package | Pins | SO-MOD (DVE) | 16 |
---|---|
Package qty | Carrier: |
40 | TUBE |
Operating temperature range (°C) | -40 to 125 |
Features for the UCC12051-Q1
- High-efficiency DC/DC converter with integrated transformer technology
- AEC-Q100 qualified with the following results:
- Device temperature Grade 1: –40°C to 125°C Ambient Operating Temperature
- Functional Safety-Capable
- Documentation will be available to aid functional safety system design
- Output power (typical): 500 mW
- Regulated 5 V or 3.3 V output with selectable 400 mV headroom voltage to power an LDO
- Input voltage: 4.5 V to 5.5 V
- Robust isolation barrier:
- Isolation rating: 5 kVRMS
- Surge capability: 10 kVPK
- Working voltage: 1.2 kVRMS
- CMTI (typical): ±100 V/ns
- Short circuit recovery
- Thermal shutdown
- 16-pin wide-body SOIC package with > 8-mm creepage and clearance
- Planned safety-related certifications:
- 7071-VPK reinforced isolation per DIN V VDE V 0884-11:2017-01
- 5000-VRMS isolation for 1 minute per UL 1577
- UL certification per IEC 60950-1 and IEC 62368-1 end equipment standards
- CQC approval per GB4943.1-2011
All trademarks are the property of their respective owners.
Description for the UCC12051-Q1
UCC12051-Q1 is an automotive qualified DC/DC power module with 5-kVRMS isolation rating designed to provide efficient, isolated power to isolated circuits that require a bias supply with a well-regulated output voltage. The device integrates a transformer and DC/DC controller with a proprietary architecture to provide 500 mW (typical) of isolated power with low EMI.
The UCC12051-Q1 integrates protection features for increased system robustness. The device also has an enable pin, synchronization capability, and regulated 5 V or 3.3 V output options with headroom. The UCC12051-Q1 is a low-profile, miniaturized solution offered in a wide-body SOIC package with 2.65-mm height (typical).
Pricing
Qty | Price (USD) |
---|---|
1-99 | 5.52 |
100-249 | 4.5 |
250-999 | 3.537 |
1,000+ | 3.0 |