text.skipToContent text.skipToNavigation

PUCC20225QNPLTQ1

Isolated dual-channel gate driver with single input in LGA for automotive 48V systems

Packaging

Package | PIN: VLGA (NPL) | 13
Temp: Q (-40 to 125)
Carrier: Cut Tape
Qty Price
1-9 $6.15
10-24 $5.53
25-99 $5.17
100-249 $4.64
250-499 $4.33
500-749 $3.76
750-999 $3.26
1000+ $3.19

Features

  • Single PWM input, dual output
  • Resistor-programmable dead time
  • 4-A peak source, 6-A peak sink output
  • CMTI greater than 100-V/ns
  • Switching parameters:
    • 19-ns typical propagation delay
    • 5-ns maximum delaymatching
    • 6-ns maximum pulse-width distortion
  • 3-V to 18-V input VCCI range
  • Rejects input transients shorter than 5-ns
  • Fast disable for power sequencing
  • TTL and CMOS compatible inputs
  • 5-mm x 5-mm space-saving LGA-13 Package
  • Safety-related certifications:
    • 3535-VPK isolation per VDE V 0884-11:2017
    • 2500-VRMS isolation for 1 minute per UL1577
    • CQC Certification perGB4943.1-2011
  • AEC Q100 qualified with:
    • Device temperature grade 1
    • Device HBM ESD classificationlevel H2
    • Device CDM ESD classification level C6

All trademarks are the property of their respective owners.

Texas Instruments  PUCC20225QNPLTQ1

The UCC20225-Q1 is a single-input, dual-output isolated gate driver with 4-A source and6-A sink peak current in 5-mm x 5-mm LGA-13. It is designed to drive power transistors up to 5-MHzwith best-in-class propagation delay and pulse-width distortion.

The input side is isolated from the two output drivers by a2.5-kVRMS isolation barrier, with minimum 100-V/ns common-mode transientimmunity (CMTI). Internal functional isolation between the two output-side drivers allows workingvoltage up to 700-VDC.

The UCC20225-Q1 allows programmable dead time (DT) througha resistor on DT pin. A disable pin shuts down both outputs simultaneously when it is set high, andallows normal operation when left open or grounded.

The device accepts VDD supply voltages up to 25-V. A wide VCCI range from 3-V to 18-Vmakes the driver suitable for interfacing with both analog and digital controllers. All supplyvoltage pins have under voltage lock-out (UVLO) protection.

With all these advanced features, the UCC20225-Q1 enableshigh power density, high efficiency, and robustness in a varietyof automotive applications.